- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Clamping levers
- Tension levers
- Cam levers
- K2122
Cam levers, plastic with internal or external thread, plastic thrust washer and steel or stainless steel stud
- K2127
Cam levers, plastic, adjustable with external thread, plastic thrust washer and steel or stainless steel stud
- K2120
Cam levers, aluminium with internal or external thread, plastic thrust washer and steel or stainless steel stud
- K2125
Cam levers, aluminium, adjustable with external thread, plastic thrust washer and steel or stainless steel stud
- K2123
Cam levers, steel with internal or external thread, plastic thrust washer and steel stud
- K2128
Cam levers, steel, adjustable with external thread, plastic thrust washer and steel stud
- K2126
Cam levers, stainless steel, adjustable with external thread, plastic thrust washer and stainless steel stud
- K2121
Cam levers, stainless steel with internal or external thread, plastic thrust washer and stainless steel stud
- K0646
Cam levers, plastic, with internal and external thread, plastic-metal thrust washer and steel or stainless steel stud
- K0648
Cam levers, plastic, adjustable with external thread, plastic-metal thrust washer and steel or stainless steel stud
- K0005
Cam levers, aluminium, with internal and external thread, plastic/metal thrust washer and steel or stainless steel stud
- K0006
Cam levers, aluminium, adjustable with external thread, plastic-metal thrust washer and steel or stainless steel stud
- K0788
Cam levers, steel, with internal and external thread, plastic-metal thrust washer and steel stud
- K0789
Cam levers, steel, adjustable with external thread, plastic-metal thrust washer and steel stud
- K0645
Cam levers, stainless steel, with internal and external thread, plastic-metal thrust washer stainless steel stud
- K0647
Cam levers, stainless steel, adjustable with external thread, plastic-metal thrust washer and stainless steel stud
- K0645
Cam levers, stainless steel with internal or external thread, thrust washer and stud stainless steel
- K0647
Cam levers, stainless steel, adjustable with external thread, thrust washer and stud stainless steel
- K0751
Cam levers, plastic with quick lock, plastic thrust washer and steel locking pin
- K0118
Cam levers, plastic with elastomer lock, plastic thrust washer and steel stud
- K1500
Cam levers, aluminium with steel mandrel collet and plastic thrust washer
- K2130
Stainless steel washer for cam lever
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K2127Cam levers, plastic, adjustable with external thread, plastic... |
go back |
|
Item description/product images |
|
|
DescriptionProduct description:These cam levers have a technically optimised plastic thrust washer. The thrust washer is made of a special high-performance plastic that guarantees very good wear and creep resistance. Material:Handle PA 6.6 fibreglass reinforced plastic
Thrust washer high performance carbon-fibre reinforced thermoplastic.
Hinge pin stainless steel 1.4305.
Stud steel, grade 5.8 or stainless steel 1.4305. Version:Grip black or traffic red RAL3020. Thrust washer black. Hinge pin bright. Stud blue-passivated or bright stainless steel.Note:Adjustable cam levers are used if the position of the lever relative to the axis of tension only permits one specific position (interference circle). The exact position of the lever is adjusted using a screwdriver on the fine thread setscrew. Plastics are subject to creeping under load (retardation).Accessory:For slightly curved contact faces, a stainless steel washer K2130 can also be ordered. This washer can be mounted between the thrust washer and the contact face.Drawing reference:1) setscrew for fine adjustment of lever DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | KIPP old article number | Component material | Main colour | D | D1 | D2 | B | B1 | H | H1 | A | A1 | L | Travel S | Clamping force F (kN) | Hand force FH N | CAD | Acc. | Price | Order |
---|
K2127.1521105X20 | K0648.1521105X20 | steel | black | M5 | 16 | 9 | 22 | 16 | 14 | 23,2 | 71,5 | 79,6 | 20 | 1,15 | 2,5 | 125 |  | | on request | | K2127.1521105X30 | K0648.1521105X30 | steel | black | M5 | 16 | 9 | 22 | 16 | 14 | 23,2 | 71,5 | 79,6 | 30 | 1,15 | 2,5 | 125 |  | | on request | | K2127.1521105X40 | K0648.1521105X40 | steel | black | M5 | 16 | 9 | 22 | 16 | 14 | 23,2 | 71,5 | 79,6 | 40 | 1,15 | 2,5 | 125 |  | | on request | | K2127.1521105X50 | K0648.1521105X50 | steel | black | M5 | 16 | 9 | 22 | 16 | 14 | 23,2 | 71,5 | 79,6 | 50 | 1,15 | 2,5 | 125 |  | | on request | | K2127.1521106X20 | K0648.1521106X20 | steel | black | M6 | 16 | 9 | 22 | 16 | 14 | 23,2 | 71,5 | 79,6 | 20 | 1,15 | 2,5 | 125 |  | | on request | | K2127.1521106X30 | K0648.1521106X30 | steel | black | M6 | 16 | 9 | 22 | 16 | 14 | 23,2 | 71,5 | 79,6 | 30 | 1,15 | 2,5 | 125 |  | | on request | | K2127.1521106X40 | K0648.1521106X40 | steel | black | M6 | 16 | 9 | 22 | 16 | 14 | 23,2 | 71,5 | 79,6 | 40 | 1,15 | 2,5 | 125 |  | | on request | | K2127.1521106X50 | K0648.1521106X50 | steel | black | M6 | 16 | 9 | 22 | 16 | 14 | 23,2 | 71,5 | 79,6 | 50 | 1,15 | 2,5 | 125 |  | | on request | | K2127.2521108X25 | K0648.2521108X25 | steel | black | M8 | 25 | 11 | 33 | 24,2 | 16,3 | 27,9 | 100 | 110 | 25 | 1,5 | 5 | 170 |  | | on request | | K2127.2521108X30 | K0648.2521108X30 | steel | black | M8 | 25 | 11 | 33 | 24,2 | 16,3 | 27,9 | 100 | 110 | 30 | 1,5 | 5 | 170 |  | | on request | | K2127.2521108X40 | K0648.2521108X40 | steel | black | M8 | 25 | 11 | 33 | 24,2 | 16,3 | 27,9 | 100 | 110 | 40 | 1,5 | 5 | 170 |  | | on request | | K2127.2521108X50 | K0648.2521108X50 | steel | black | M8 | 25 | 11 | 33 | 24,2 | 16,3 | 27,9 | 100 | 110 | 50 | 1,5 | 5 | 170 |  | | on request | | K2127.2521110X25 | K0648.2521110X25 | steel | black | M10 | 25 | 11 | 33 | 24,2 | 16,3 | 27,9 | 100 | 110 | 25 | 1,5 | 5 | 170 |  | | on request | | K2127.2521110X30 | K0648.2521110X30 | steel | black | M10 | 25 | 11 | 33 | 24,2 | 16,3 | 27,9 | 100 | 110 | 30 | 1,5 | 5 | 170 |  | | on request | | K2127.2521110X40 | K0648.2521110X40 | steel | black | M10 | 25 | 11 | 33 | 24,2 | 16,3 | 27,9 | 100 | 110 | 40 | 1,5 | 5 | 170 |  | | on request | | K2127.2521110X50 | K0648.2521110X50 | steel | black | M10 | 25 | 11 | 33 | 24,2 | 16,3 | 27,9 | 100 | 110 | 50 | 1,5 | 5 | 170 |  | | on request | | K2127.1531105X20 | K0648.1531105X20 | stainless steel | black | M5 | 16 | 9 | 22 | 16 | 14 | 23,2 | 71,5 | 79,6 | 20 | 1,15 | 2,5 | 125 |  | | on request | | K2127.1531105X30 | K0648.1531105X30 | stainless steel | black | M5 | 16 | 9 | 22 | 16 | 14 | 23,2 | 71,5 | 79,6 | 30 | 1,15 | 2,5 | 125 |  | | on request | | K2127.1531105X40 | K0648.1531105X40 | stainless steel | black | M5 | 16 | 9 | 22 | 16 | 14 | 23,2 | 71,5 | 79,6 | 40 | 1,15 | 2,5 | 125 |  | | on request | | K2127.1531105X50 | K0648.1531105X50 | stainless steel | black | M5 | 16 | 9 | 22 | 16 | 14 | 23,2 | 71,5 | 79,6 | 50 | 1,15 | 2,5 | 125 |  | | on request | | K2127.1531106X20 | K0648.1531106X20 | stainless steel | black | M6 | 16 | 9 | 22 | 16 | 14 | 23,2 | 71,5 | 79,6 | 20 | 1,15 | 2,5 | 125 |  | | on request | | K2127.1531106X30 | K0648.1531106X30 | stainless steel | black | M6 | 16 | 9 | 22 | 16 | 14 | 23,2 | 71,5 | 79,6 | 30 | 1,15 | 2,5 | 125 |  | | on request | | K2127.1531106X40 | K0648.1531106X40 | stainless steel | black | M6 | 16 | 9 | 22 | 16 | 14 | 23,2 | 71,5 | 79,6 | 40 | 1,15 | 2,5 | 125 |  | | on request | | K2127.1531106X50 | K0648.1531106X50 | stainless steel | black | M6 | 16 | 9 | 22 | 16 | 14 | 23,2 | 71,5 | 79,6 | 50 | 1,15 | 2,5 | 125 |  | | on request | | K2127.2531108X25 | K0648.2531108X25 | stainless steel | black | M8 | 25 | 11 | 33 | 24,2 | 16,3 | 27,9 | 100 | 110 | 25 | 1,5 | 5 | 170 |  | | on request | | K2127.2531108X30 | K0648.2531108X30 | stainless steel | black | M8 | 25 | 11 | 33 | 24,2 | 16,3 | 27,9 | 100 | 110 | 30 | 1,5 | 5 | 170 |  | | on request | | K2127.2531108X40 | K0648.2531108X40 | stainless steel | black | M8 | 25 | 11 | 33 | 24,2 | 16,3 | 27,9 | 100 | 110 | 40 | 1,5 | 5 | 170 |  | | on request | | K2127.2531108X50 | K0648.2531108X50 | stainless steel | black | M8 | 25 | 11 | 33 | 24,2 | 16,3 | 27,9 | 100 | 110 | 50 | 1,5 | 5 | 170 |  | | on request | | K2127.2531110X25 | K0648.2531110X25 | stainless steel | black | M10 | 25 | 11 | 33 | 24,2 | 16,3 | 27,9 | 100 | 110 | 25 | 1,5 | 5 | 170 |  | | on request | | K2127.2531110X30 | K0648.2531110X30 | stainless steel | black | M10 | 25 | 11 | 33 | 24,2 | 16,3 | 27,9 | 100 | 110 | 30 | 1,5 | 5 | 170 |  | | on request | | K2127.2531110X40 | K0648.2531110X40 | stainless steel | black | M10 | 25 | 11 | 33 | 24,2 | 16,3 | 27,9 | 100 | 110 | 40 | 1,5 | 5 | 170 |  | | on request | | K2127.2531110X50 | K0648.2531110X50 | stainless steel | black | M10 | 25 | 11 | 33 | 24,2 | 16,3 | 27,9 | 100 | 110 | 50 | 1,5 | 5 | 170 |  | | on request | | K2127.15218405X20 | K0648.15218405X20 | steel | traffic red RAL 3020 | M5 | 16 | 9 | 22 | 16 | 14 | 23,2 | 71,5 | 79,6 | 20 | 1,15 | 2,5 | 125 |  | | on request | | K2127.15218405X30 | K0648.15218405X30 | steel | traffic red RAL 3020 | M5 | 16 | 9 | 22 | 16 | 14 | 23,2 | 71,5 | 79,6 | 30 | 1,15 | 2,5 | 125 |  | | on request | | K2127.15218405X40 | K0648.15218405X40 | steel | traffic red RAL 3020 | M5 | 16 | 9 | 22 | 16 | 14 | 23,2 | 71,5 | 79,6 | 40 | 1,15 | 2,5 | 125 |  | | on request | | K2127.15218405X50 | K0648.15218405X50 | steel | traffic red RAL 3020 | M5 | 16 | 9 | 22 | 16 | 14 | 23,2 | 71,5 | 79,6 | 50 | 1,15 | 2,5 | 125 |  | | on request | | K2127.15218406X20 | K0648.15218406X20 | steel | traffic red RAL 3020 | M6 | 16 | 9 | 22 | 16 | 14 | 23,2 | 71,5 | 79,6 | 20 | 1,15 | 2,5 | 125 |  | | on request | | K2127.15218406X30 | K0648.15218406X30 | steel | traffic red RAL 3020 | M6 | 16 | 9 | 22 | 16 | 14 | 23,2 | 71,5 | 79,6 | 30 | 1,15 | 2,5 | 125 |  | | on request | | K2127.15218406X40 | K0648.15218406X40 | steel | traffic red RAL 3020 | M6 | 16 | 9 | 22 | 16 | 14 | 23,2 | 71,5 | 79,6 | 40 | 1,15 | 2,5 | 125 |  | | on request | | K2127.15218406X50 | K0648.15218406X50 | steel | traffic red RAL 3020 | M6 | 16 | 9 | 22 | 16 | 14 | 23,2 | 71,5 | 79,6 | 50 | 1,15 | 2,5 | 125 |  | | on request | | K2127.25218408X25 | K0648.25218408X25 | steel | traffic red RAL 3020 | M8 | 25 | 11 | 33 | 24,2 | 16,3 | 27,9 | 100 | 110 | 25 | 1,5 | 5 | 170 |  | | on request | | K2127.25218408X30 | K0648.25218408X30 | steel | traffic red RAL 3020 | M8 | 25 | 11 | 33 | 24,2 | 16,3 | 27,9 | 100 | 110 | 30 | 1,5 | 5 | 170 |  | | on request | | K2127.25218408X40 | K0648.25218408X40 | steel | traffic red RAL 3020 | M8 | 25 | 11 | 33 | 24,2 | 16,3 | 27,9 | 100 | 110 | 40 | 1,5 | 5 | 170 |  | | on request | | K2127.25218408X50 | K0648.25218408X50 | steel | traffic red RAL 3020 | M8 | 25 | 11 | 33 | 24,2 | 16,3 | 27,9 | 100 | 110 | 50 | 1,5 | 5 | 170 |  | | on request | | K2127.25218410X25 | K0648.25218410X25 | steel | traffic red RAL 3020 | M10 | 25 | 11 | 33 | 24,2 | 16,3 | 27,9 | 100 | 110 | 25 | 1,5 | 5 | 170 |  | | on request | | K2127.25218410X30 | K0648.25218410X30 | steel | traffic red RAL 3020 | M10 | 25 | 11 | 33 | 24,2 | 16,3 | 27,9 | 100 | 110 | 30 | 1,5 | 5 | 170 |  | | on request | | K2127.25218410X40 | K0648.25218410X40 | steel | traffic red RAL 3020 | M10 | 25 | 11 | 33 | 24,2 | 16,3 | 27,9 | 100 | 110 | 40 | 1,5 | 5 | 170 |  | | on request | | K2127.25218410X50 | K0648.25218410X50 | steel | traffic red RAL 3020 | M10 | 25 | 11 | 33 | 24,2 | 16,3 | 27,9 | 100 | 110 | 50 | 1,5 | 5 | 170 |  | | on request | | K2127.15318405X20 | K0648.15318405X20 | stainless steel | traffic red RAL 3020 | M5 | 16 | 9 | 22 | 16 | 14 | 23,2 | 71,5 | 79,6 | 20 | 1,15 | 2,5 | 125 |  | | on request | | K2127.15318405X30 | K0648.15318405X30 | stainless steel | traffic red RAL 3020 | M5 | 16 | 9 | 22 | 16 | 14 | 23,2 | 71,5 | 79,6 | 30 | 1,15 | 2,5 | 125 |  | | on request | | K2127.15318405X40 | K0648.15318405X40 | stainless steel | traffic red RAL 3020 | M5 | 16 | 9 | 22 | 16 | 14 | 23,2 | 71,5 | 79,6 | 40 | 1,15 | 2,5 | 125 |  | | on request | | K2127.15318405X50 | K0648.15318405X50 | stainless steel | traffic red RAL 3020 | M5 | 16 | 9 | 22 | 16 | 14 | 23,2 | 71,5 | 79,6 | 50 | 1,15 | 2,5 | 125 |  | | on request | | K2127.15318406X20 | K0648.15318406X20 | stainless steel | traffic red RAL 3020 | M6 | 16 | 9 | 22 | 16 | 14 | 23,2 | 71,5 | 79,6 | 20 | 1,15 | 2,5 | 125 |  | | on request | | K2127.15318406X30 | K0648.15318406X30 | stainless steel | traffic red RAL 3020 | M6 | 16 | 9 | 22 | 16 | 14 | 23,2 | 71,5 | 79,6 | 30 | 1,15 | 2,5 | 125 |  | | on request | | K2127.15318406X40 | K0648.15318406X40 | stainless steel | traffic red RAL 3020 | M6 | 16 | 9 | 22 | 16 | 14 | 23,2 | 71,5 | 79,6 | 40 | 1,15 | 2,5 | 125 |  | | on request | | K2127.15318406X50 | K0648.15318406X50 | stainless steel | traffic red RAL 3020 | M6 | 16 | 9 | 22 | 16 | 14 | 23,2 | 71,5 | 79,6 | 50 | 1,15 | 2,5 | 125 |  | | on request | | K2127.25318408X25 | K0648.25318408X25 | stainless steel | traffic red RAL 3020 | M8 | 25 | 11 | 33 | 24,2 | 16,3 | 27,9 | 100 | 110 | 25 | 1,5 | 5 | 170 |  | | on request | | K2127.25318408X30 | K0648.25318408X30 | stainless steel | traffic red RAL 3020 | M8 | 25 | 11 | 33 | 24,2 | 16,3 | 27,9 | 100 | 110 | 30 | 1,5 | 5 | 170 |  | | on request | | K2127.25318408X40 | K0648.25318408X40 | stainless steel | traffic red RAL 3020 | M8 | 25 | 11 | 33 | 24,2 | 16,3 | 27,9 | 100 | 110 | 40 | 1,5 | 5 | 170 |  | | on request | | K2127.25318408X50 | K0648.25318408X50 | stainless steel | traffic red RAL 3020 | M8 | 25 | 11 | 33 | 24,2 | 16,3 | 27,9 | 100 | 110 | 50 | 1,5 | 5 | 170 |  | | on request | | K2127.25318410X25 | K0648.25318410X25 | stainless steel | traffic red RAL 3020 | M10 | 25 | 11 | 33 | 24,2 | 16,3 | 27,9 | 100 | 110 | 25 | 1,5 | 5 | 170 |  | | on request | | K2127.25318410X30 | K0648.25318410X30 | stainless steel | traffic red RAL 3020 | M10 | 25 | 11 | 33 | 24,2 | 16,3 | 27,9 | 100 | 110 | 30 | 1,5 | 5 | 170 |  | | on request | | K2127.25318410X40 | K0648.25318410X40 | stainless steel | traffic red RAL 3020 | M10 | 25 | 11 | 33 | 24,2 | 16,3 | 27,9 | 100 | 110 | 40 | 1,5 | 5 | 170 |  | | on request | | K2127.25318410X50 | K0648.25318410X50 | stainless steel | traffic red RAL 3020 | M10 | 25 | 11 | 33 | 24,2 | 16,3 | 27,9 | 100 | 110 | 50 | 1,5 | 5 | 170 |  | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|