Product groups
Rectangular support elements
K1946

Rectangular support elements

go back

Item description/product images

DescriptionMaterial:Housing GJL 250, thrust pads and locking parts carbon steel.Version:Housing painted, steel parts black oxidised.Drawing reference:
1) centring hole for K1961
2) tapped hole for: K0282.110, K0282.310, K0282.910, K0296.10, K0296.101
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1946 Rectangular support elements 314 kB

Drawings

Rectangular support elements

Item selection/filter

Order No.F
max. kN
CADAcc.PriceOrder
K1946.01030  on request
K1946.03030 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33