Product groups
Cam-action indexing plungers with stop, Form B, without grip cap, with nut
K1674_B

Cam-action indexing plungers with stop, Form B, without grip...

go back

Item description/product images

DescriptionProduct description:Cam-action indexing plunger are used where any change in locking position due to lateral forces should be prevented. Turning the grip through 180° retracts the indexing pin, enabling a change in the indexed position. The notch ensures that the grip remains in this position and the indexing pin remains retracted.
A stop at 180° prevents the lever rotating further and the indexing pin from extending again.
The rotation direction is defined by selecting a left or right stop side.
Material:Grip 1.0503.
Threaded sleeve and indexing pin free-cutting steel.
Spring 1.4310.
Version:Threaded sleeve and grip black oxidised.
Indexing pin hardened, ground and black oxidised.
Spring bright.
Advantages:Turning the grip through 180° retracts the pin.
180° stop with rotation in one direction.
On request:Special versions.
Accessory:Mounting bracket K0638.
Positioning bushes K1290, K1839, K1840.
Drawing reference:
1) Stop, left
2) Stop, right
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1674_B Cam-action indexing plungers with stop, Form B, without grip cap, with nut 249 kB

Drawings

Cam-action indexing plungers with stop, Form B, without grip cap, with nut

Item selection/filter

Order No.FormVersion 2DD1D2LL1L3BB1HSW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K1674.1050410Bleft4M101038,5251593610171814 on request
K1674.1050510Bleft5M101038,5251593610171,3814 on request
K1674.1050610Bleft6M101038,5251593610171,8814 on request
K1674.1050512Bleft5M121247,4301910,83,6812191,3515 on request
K1674.1050612Bleft6M121247,4301910,83,6812191,8515 on request
K1674.1050812Bleft8M121247,4301910,83,6812192,3515 on request
K1674.1050616Bleft6M161661,2402614,44,81016241,81535 on request
K1674.1050816Bleft8M161661,2402614,44,81016242,31535 on request
K1674.1051016Bleft10M161661,2402614,44,81016242,81535 on request
K1674.10508201Bleft8M20x1,5207150301861220302,32060 on request
K1674.10510201Bleft10M20x1,5207150301861220302,82060 on request
K1674.10512201Bleft12M20x1,52071503018612203032060 on request
K1674.2050410Bright4M101038,5251593610171814 on request
K1674.2050510Bright5M101038,5251593610171,3814 on request
K1674.2050610Bright6M101038,5251593610171,8814 on request
K1674.2050512Bright5M121247,4301910,83,6812191,3515 on request
K1674.2050612Bright6M121247,4301910,83,6812191,8515 on request
K1674.2050812Bright8M121247,4301910,83,6812192,3515 on request
K1674.2050616Bright6M161661,2402614,44,81016241,81535 on request
K1674.2050816Bright8M161661,2402614,44,81016242,31535 on request
K1674.2051016Bright10M161661,2402614,44,81016242,81535 on request
K1674.20508201Bright8M20x1,5207150301861220302,32060 on request
K1674.20510201Bright10M20x1,5207150301861220302,82060 on request
K1674.20512201Bright12M20x1,52071503018612203032060 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33