Product groups

Item description/product images

Show/filter all items
DescriptionProduct description:Cam-action indexing plungers are used where any change in locking position due to lateral forces should be prevented. Turning the grip through 180° retracts the indexing pin, enabling a change in the indexed position. The notch ensures that the grip remains in this position and the indexing pin remains retracted.Material:Grip 1.0503.
Threaded sleeve and indexing pin free-cutting steel.
Spring 1.4310.
Grip cap thermoplastic PA.
Version:Threaded sleeve and grip black oxidised.
Indexing pin hardened, ground and black oxidised.
Spring bright.
Grip cap in various colours:
- black grey RAL 7021
- pure orange RAL 2004
- colza yellow RAL 1021
- traffic red RAL 3020
- signal green RAL 6032
- traffic blue RAL 5017
- light grey RAL 7035
Advantages:Turning the grip through 180° retracts the pin.
Optionally available with coloured plastic grip caps.
Mounted via the external thread.
On request:Special versions.
Accessory:Mounting bracket K0638.
Positioning bushes K1290, K1839, K1840.
Drawing reference:
Form A: without grip cap or locknut
Form B: without grip cap, with locknut
Form C: with grip cap, without locknut
Form D: with grip cap and locknut
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1672 Cam-action indexing plungers 259 kB

Drawings (total overview)

Cam-action indexing plungers

Cam-action indexing plungers, Form A, without grip cap or nut

More information

Drawings

Cam-action indexing plungers, Form A, without grip cap or nut

Item selection/filter

Order No.FormDD1D2LL1L3BB1HFx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K1672.040410A4M101038,525209361814 on request
K1672.0404101A4M10x11038,525209361814 on request
K1672.040510A5M101038,525209361,3814 on request
K1672.0405101A5M10x11038,525209361,3814 on request
K1672.040610A6M101038,525209361,8814 on request
K1672.0406101A6M10x11038,525209361,8814 on request
K1672.040512A5M121247,4302510,83,681,3815 on request
K1672.0405121A5M12x1,51247,4302510,83,681,3815 on request
K1672.040612A6M121247,4302510,83,681,8815 on request
K1672.0406121A6M12x1,51247,4302510,83,681,8815 on request
K1672.040812A8M121247,4302510,83,682,3815 on request
K1672.0408121A8M12x1,51247,4302510,83,682,3815 on request
K1672.040616A6M161661,2403214,44,8101,81535 on request
K1672.0406161A6M16x1,51661,2403214,44,8101,81535 on request
K1672.040816A8M161661,2403214,44,8102,31535 on request
K1672.0408161A8M16x1,51661,2403214,44,8102,31535 on request
K1672.041016A10M161661,2403214,44,8102,81535 on request
K1672.0410161A10M16x1,51661,2403214,44,8102,81535 on request
K1672.040820A8M2020715035186122,32060 on request
K1672.0408201A8M20x1,520715035186122,32060 on request
K1672.041020A10M2020715035186122,82060 on request
K1672.0410201A10M20x1,520715035186122,82060 on request
K1672.041220A12M20207150351861232060 on request
K1672.0412201A12M20x1,5207150351861232060 on request

Cam-action indexing plungers, Form B, without grip cap, with nut

More information

Drawings

Cam-action indexing plungers, Form B, without grip cap, with nut

Item selection/filter

Order No.FormDD1D2LL1L3BB1HSWFx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K1672.050410B4M101038,52520936171814 on request
K1672.0504101B4M10x11038,52520936171814 on request
K1672.050510B5M101038,52520936171,3814 on request
K1672.0505101B5M10x11038,52520936171,3814 on request
K1672.050610B6M101038,52520936171,8814 on request
K1672.0506101B6M10x11038,52520936171,8814 on request
K1672.050512B5M121247,4302510,83,68191,3815 on request
K1672.0505121B5M12x1,51247,4302510,83,68191,3815 on request
K1672.050612B6M121247,4302510,83,68191,8815 on request
K1672.0506121B6M12x1,51247,4302510,83,68191,8815 on request
K1672.050812B8M121247,4302510,83,68192,3815 on request
K1672.0508121B8M12x1,51247,4302510,83,68192,3815 on request
K1672.050616B6M161661,2403214,44,810241,81535 on request
K1672.0506161B6M16x1,51661,2403214,44,810241,81535 on request
K1672.050816B8M161661,2403214,44,810242,31535 on request
K1672.0508161B8M16x1,51661,2403214,44,810242,31535 on request
K1672.051016B10M161661,2403214,44,810242,81535 on request
K1672.0510161B10M16x1,51661,2403214,44,810242,81535 on request
K1672.050820B8M202071503518612302,32060 on request
K1672.0508201B8M20x1,52071503518612302,32060 on request
K1672.051020B10M202071503518612302,82060 on request
K1672.0510201B10M20x1,52071503518612302,82060 on request
K1672.051220B12M2020715035186123032060 on request
K1672.0512201B12M20x1,520715035186123032060 on request

Cam-action indexing plungers, Form C, with grip cap, without nut

More information

Drawings

Cam-action indexing plungers, Form C, with grip cap, without nut

Item selection/filter

Order No.FormComponent
colour
DD1D2LL1L3BB1HFx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K1672.060410Cblack grey RAL 70214M101039,526,32010,94,961814 on request
K1672.0604101Cblack grey RAL 70214M10x11039,526,32010,94,961814 on request
K1672.060510Cblack grey RAL 70215M101039,526,32010,94,961,3814 on request
K1672.0605101Cblack grey RAL 70215M10x11039,526,32010,94,961,3814 on request
K1672.060610Cblack grey RAL 70216M101039,526,32010,94,961,8814 on request
K1672.0606101Cblack grey RAL 70216M10x11039,526,32010,94,961,8814 on request
K1672.060512Cblack grey RAL 70215M121248,431,12512,95,781,3815 on request
K1672.0605121Cblack grey RAL 70215M12x1,51248,431,12512,95,781,3815 on request
K1672.060612Cblack grey RAL 70216M121248,431,12512,95,781,8815 on request
K1672.0606121Cblack grey RAL 70216M12x1,51248,431,12512,95,781,8815 on request
K1672.060812Cblack grey RAL 70218M121248,431,12512,95,782,3815 on request
K1672.0608121Cblack grey RAL 70218M12x1,51248,431,12512,95,782,3815 on request
K1672.060616Cblack grey RAL 70216M161662,341,53216,67101,81535 on request
K1672.0606161Cblack grey RAL 70216M16x1,51662,341,53216,67101,81535 on request
K1672.060816Cblack grey RAL 70218M161662,341,53216,67102,31535 on request
K1672.0608161Cblack grey RAL 70218M16x1,51662,341,53216,67102,31535 on request
K1672.061016Cblack grey RAL 702110M161662,341,53216,67102,81535 on request
K1672.0610161Cblack grey RAL 702110M16x1,51662,341,53216,67102,81535 on request
K1672.060820Cblack grey RAL 70218M202072,351,33520,58,5122,32060 on request
K1672.0608201Cblack grey RAL 70218M20x1,52072,351,33520,58,5122,32060 on request
K1672.061020Cblack grey RAL 702110M202072,351,33520,58,5122,82060 on request
K1672.0610201Cblack grey RAL 702110M20x1,52072,351,33520,58,5122,82060 on request
K1672.061220Cblack grey RAL 702112M202072,351,33520,58,51232060 on request
K1672.0612201Cblack grey RAL 702112M20x1,52072,351,33520,58,51232060 on request
K1672.0604102Corange RAL 20044M101039,526,32010,94,961814 on request
K1672.06041012Corange RAL 20044M10x11039,526,32010,94,961814 on request
K1672.0605102Corange RAL 20045M101039,526,32010,94,961,3814 on request
K1672.06051012Corange RAL 20045M10x11039,526,32010,94,961,3814 on request
K1672.0606102Corange RAL 20046M101039,526,32010,94,961,8814 on request
K1672.06061012Corange RAL 20046M10x11039,526,32010,94,961,8814 on request
K1672.0605122Corange RAL 20045M121248,431,12512,95,781,3815 on request
K1672.06051212Corange RAL 20045M12x1,51248,431,12512,95,781,3815 on request
K1672.0606122Corange RAL 20046M121248,431,12512,95,781,8815 on request
K1672.06061212Corange RAL 20046M12x1,51248,431,12512,95,781,8815 on request
K1672.0608122Corange RAL 20048M121248,431,12512,95,782,3815 on request
K1672.06081212Corange RAL 20048M12x1,51248,431,12512,95,782,3815 on request
K1672.0606162Corange RAL 20046M161662,341,53216,67101,81535 on request
K1672.06061612Corange RAL 20046M16x1,51662,341,53216,67101,81535 on request
K1672.0608162Corange RAL 20048M161662,341,53216,67102,31535 on request
K1672.06081612Corange RAL 20048M16x1,51662,341,53216,67102,31535 on request
K1672.0610162Corange RAL 200410M161662,341,53216,67102,81535 on request
K1672.06101612Corange RAL 200410M16x1,51662,341,53216,67102,81535 on request
K1672.0608202Corange RAL 20048M202072,351,33520,58,5122,32060 on request
K1672.06082012Corange RAL 20048M20x1,52072,351,33520,58,5122,32060 on request
K1672.0610202Corange RAL 200410M202072,351,33520,58,5122,82060 on request
K1672.06102012Corange RAL 200410M20x1,52072,351,33520,58,5122,82060 on request
K1672.0612202Corange RAL 200412M202072,351,33520,58,51232060 on request
K1672.06122012Corange RAL 200412M20x1,52072,351,33520,58,51232060 on request
K1672.06041016Ccolza yellow RAL 10214M101039,526,32010,94,961814 on request
K1672.060410116Ccolza yellow RAL 10214M10x11039,526,32010,94,961814 on request
K1672.06051016Ccolza yellow RAL 10215M101039,526,32010,94,961,3814 on request
K1672.060510116Ccolza yellow RAL 10215M10x11039,526,32010,94,961,3814 on request
K1672.06061016Ccolza yellow RAL 10216M101039,526,32010,94,961,8814 on request
K1672.060610116Ccolza yellow RAL 10216M10x11039,526,32010,94,961,8814 on request
K1672.06051216Ccolza yellow RAL 10215M121248,431,12512,95,781,3815 on request
K1672.060512116Ccolza yellow RAL 10215M12x1,51248,431,12512,95,781,3815 on request
K1672.06061216Ccolza yellow RAL 10216M121248,431,12512,95,781,8815 on request
K1672.060612116Ccolza yellow RAL 10216M12x1,51248,431,12512,95,781,8815 on request
K1672.06081216Ccolza yellow RAL 10218M121248,431,12512,95,782,3815 on request
K1672.060812116Ccolza yellow RAL 10218M12x1,51248,431,12512,95,782,3815 on request
K1672.06061616Ccolza yellow RAL 10216M161662,341,53216,67101,81535 on request
K1672.060616116Ccolza yellow RAL 10216M16x1,51662,341,53216,67101,81535 on request
K1672.06081616Ccolza yellow RAL 10218M161662,341,53216,67102,31535 on request
K1672.060816116Ccolza yellow RAL 10218M16x1,51662,341,53216,67102,31535 on request
K1672.06101616Ccolza yellow RAL 102110M161662,341,53216,67102,81535 on request
K1672.061016116Ccolza yellow RAL 102110M16x1,51662,341,53216,67102,81535 on request
K1672.06082016Ccolza yellow RAL 10218M202072,351,33520,58,5122,32060 on request
K1672.060820116Ccolza yellow RAL 10218M20x1,52072,351,33520,58,5122,32060 on request
K1672.06102016Ccolza yellow RAL 102110M202072,351,33520,58,5122,82060 on request
K1672.061020116Ccolza yellow RAL 102110M20x1,52072,351,33520,58,5122,82060 on request
K1672.06122016Ccolza yellow RAL 102112M202072,351,33520,58,51232060 on request
K1672.061220116Ccolza yellow RAL 102112M20x1,52072,351,33520,58,51232060 on request
K1672.06041084Ctraffic red RAL 30204M101039,526,32010,94,961814 on request
K1672.060410184Ctraffic red RAL 30204M10x11039,526,32010,94,961814 on request
K1672.06051084Ctraffic red RAL 30205M101039,526,32010,94,961,3814 on request
K1672.060510184Ctraffic red RAL 30205M10x11039,526,32010,94,961,3814 on request
K1672.06061084Ctraffic red RAL 30206M101039,526,32010,94,961,8814 on request
K1672.060610184Ctraffic red RAL 30206M10x11039,526,32010,94,961,8814 on request
K1672.06051284Ctraffic red RAL 30205M121248,431,12512,95,781,3815 on request
K1672.060512184Ctraffic red RAL 30205M12x1,51248,431,12512,95,781,3815 on request
K1672.06061284Ctraffic red RAL 30206M121248,431,12512,95,781,8815 on request
K1672.060612184Ctraffic red RAL 30206M12x1,51248,431,12512,95,781,8815 on request
K1672.06081284Ctraffic red RAL 30208M121248,431,12512,95,782,3815 on request
K1672.060812184Ctraffic red RAL 30208M12x1,51248,431,12512,95,782,3815 on request
K1672.06061684Ctraffic red RAL 30206M161662,341,53216,67101,81535 on request
K1672.060616184Ctraffic red RAL 30206M16x1,51662,341,53216,67101,81535 on request
K1672.06081684Ctraffic red RAL 30208M161662,341,53216,67102,31535 on request
K1672.060816184Ctraffic red RAL 30208M16x1,51662,341,53216,67102,31535 on request
K1672.06101684Ctraffic red RAL 302010M161662,341,53216,67102,81535 on request
K1672.061016184Ctraffic red RAL 302010M16x1,51662,341,53216,67102,81535 on request
K1672.06082084Ctraffic red RAL 30208M202072,351,33520,58,5122,32060 on request
K1672.060820184Ctraffic red RAL 30208M20x1,52072,351,33520,58,5122,32060 on request
K1672.06102084Ctraffic red RAL 302010M202072,351,33520,58,5122,82060 on request
K1672.061020184Ctraffic red RAL 302010M20x1,52072,351,33520,58,5122,82060 on request
K1672.06122084Ctraffic red RAL 302012M202072,351,33520,58,51232060 on request
K1672.061220184Ctraffic red RAL 302012M20x1,52072,351,33520,58,51232060 on request
K1672.06041086Csignal green RAL 60324M101039,526,32010,94,961814 on request
K1672.060410186Csignal green RAL 60324M10x11039,526,32010,94,961814 on request
K1672.06051086Csignal green RAL 60325M101039,526,32010,94,961,3814 on request
K1672.060510186Csignal green RAL 60325M10x11039,526,32010,94,961,3814 on request
K1672.06061086Csignal green RAL 60326M101039,526,32010,94,961,8814 on request
K1672.060610186Csignal green RAL 60326M10x11039,526,32010,94,961,8814 on request
K1672.06051286Csignal green RAL 60325M121248,431,12512,95,781,3815 on request
K1672.060512186Csignal green RAL 60325M12x1,51248,431,12512,95,781,3815 on request
K1672.06061286Csignal green RAL 60326M121248,431,12512,95,781,8815 on request
K1672.060612186Csignal green RAL 60326M12x1,51248,431,12512,95,781,8815 on request
K1672.06081286Csignal green RAL 60328M121248,431,12512,95,782,3815 on request
K1672.060812186Csignal green RAL 60328M12x1,51248,431,12512,95,782,3815 on request
K1672.06061686Csignal green RAL 60326M161662,341,53216,67101,81535 on request
K1672.060616186Csignal green RAL 60326M16x1,51662,341,53216,67101,81535 on request
K1672.06081686Csignal green RAL 60328M161662,341,53216,67102,31535 on request
K1672.060816186Csignal green RAL 60328M16x1,51662,341,53216,67102,31535 on request
K1672.06101686Csignal green RAL 603210M161662,341,53216,67102,81535 on request
K1672.061016186Csignal green RAL 603210M16x1,51662,341,53216,67102,81535 on request
K1672.06082086Csignal green RAL 60328M202072,351,33520,58,5122,32060 on request
K1672.060820186Csignal green RAL 60328M20x1,52072,351,33520,58,5122,32060 on request
K1672.06102086Csignal green RAL 603210M202072,351,33520,58,5122,82060 on request
K1672.061020186Csignal green RAL 603210M20x1,52072,351,33520,58,5122,82060 on request
K1672.06122086Csignal green RAL 603212M202072,351,33520,58,51232060 on request
K1672.061220186Csignal green RAL 603212M20x1,52072,351,33520,58,51232060 on request
K1672.06041087Ctraffic blue RAL 50174M101039,526,32010,94,961814 on request
K1672.060410187Ctraffic blue RAL 50174M10x11039,526,32010,94,961814 on request
K1672.06051087Ctraffic blue RAL 50175M101039,526,32010,94,961,3814 on request
K1672.060510187Ctraffic blue RAL 50175M10x11039,526,32010,94,961,3814 on request
K1672.06061087Ctraffic blue RAL 50176M101039,526,32010,94,961,8814 on request
K1672.060610187Ctraffic blue RAL 50176M10x11039,526,32010,94,961,8814 on request
K1672.06051287Ctraffic blue RAL 50175M121248,431,12512,95,781,3815 on request
K1672.060512187Ctraffic blue RAL 50175M12x1,51248,431,12512,95,781,3815 on request
K1672.06061287Ctraffic blue RAL 50176M121248,431,12512,95,781,8815 on request
K1672.060612187Ctraffic blue RAL 50176M12x1,51248,431,12512,95,781,8815 on request
K1672.06081287Ctraffic blue RAL 50178M121248,431,12512,95,782,3815 on request
K1672.060812187Ctraffic blue RAL 50178M12x1,51248,431,12512,95,782,3815 on request
K1672.06061687Ctraffic blue RAL 50176M161662,341,53216,67101,81535 on request
K1672.060616187Ctraffic blue RAL 50176M16x1,51662,341,53216,67101,81535 on request
K1672.06081687Ctraffic blue RAL 50178M161662,341,53216,67102,31535 on request
K1672.060816187Ctraffic blue RAL 50178M16x1,51662,341,53216,67102,31535 on request
K1672.06101687Ctraffic blue RAL 501710M161662,341,53216,67102,81535 on request
K1672.061016187Ctraffic blue RAL 501710M16x1,51662,341,53216,67102,81535 on request
K1672.06082087Ctraffic blue RAL 50178M202072,351,33520,58,5122,32060 on request
K1672.060820187Ctraffic blue RAL 50178M20x1,52072,351,33520,58,5122,32060 on request
K1672.06102087Ctraffic blue RAL 501710M202072,351,33520,58,5122,82060 on request
K1672.061020187Ctraffic blue RAL 501710M20x1,52072,351,33520,58,5122,82060 on request
K1672.06122087Ctraffic blue RAL 501712M202072,351,33520,58,51232060 on request
K1672.061220187Ctraffic blue RAL 501712M20x1,52072,351,33520,58,51232060 on request
K1672.06041088Clight grey RAL 70354M101039,526,32010,94,961814 on request
K1672.060410188Clight grey RAL 70354M10x11039,526,32010,94,961814 on request
K1672.06051088Clight grey RAL 70355M101039,526,32010,94,961,3814 on request
K1672.060510188Clight grey RAL 70355M10x11039,526,32010,94,961,3814 on request
K1672.06061088Clight grey RAL 70356M101039,526,32010,94,961,8814 on request
K1672.060610188Clight grey RAL 70356M10x11039,526,32010,94,961,8814 on request
K1672.06051288Clight grey RAL 70355M121248,431,12512,95,781,3815 on request
K1672.060512188Clight grey RAL 70355M12x1,51248,431,12512,95,781,3815 on request
K1672.06061288Clight grey RAL 70356M121248,431,12512,95,781,8815 on request
K1672.060612188Clight grey RAL 70356M12x1,51248,431,12512,95,781,8815 on request
K1672.06081288Clight grey RAL 70358M121248,431,12512,95,782,3815 on request
K1672.060812188Clight grey RAL 70358M12x1,51248,431,12512,95,782,3815 on request
K1672.06061688Clight grey RAL 70356M161662,341,53216,67101,81535 on request
K1672.060616188Clight grey RAL 70356M16x1,51662,341,53216,67101,81535 on request
K1672.06081688Clight grey RAL 70358M161662,341,53216,67102,31535 on request
K1672.060816188Clight grey RAL 70358M16x1,51662,341,53216,67102,31535 on request
K1672.06101688Clight grey RAL 703510M161662,341,53216,67102,81535 on request
K1672.061016188Clight grey RAL 703510M16x1,51662,341,53216,67102,81535 on request
K1672.06082088Clight grey RAL 70358M202072,351,33520,58,5122,32060 on request
K1672.060820188Clight grey RAL 70358M20x1,52072,351,33520,58,5122,32060 on request
K1672.06102088Clight grey RAL 703510M202072,351,33520,58,5122,82060 on request
K1672.061020188Clight grey RAL 703510M20x1,52072,351,33520,58,5122,82060 on request
K1672.06122088Clight grey RAL 703512M202072,351,33520,58,51232060 on request
K1672.061220188Clight grey RAL 703512M20x1,52072,351,33520,58,51232060 on request

Cam-action indexing plungers, Form D, with grip cap and nut

More information

Drawings

Cam-action indexing plungers, Form D, with grip cap and nut

Item selection/filter

Order No.FormComponent
colour
DD1D2LL1L3BB1HSWFx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K1672.070410Dblack grey RAL 70214M101039,526,32010,94,96171814 on request
K1672.0704101Dblack grey RAL 70214M10x11039,526,32010,94,96171814 on request
K1672.070510Dblack grey RAL 70215M101039,526,32010,94,96171,3814 on request
K1672.0705101Dblack grey RAL 70215M10x11039,526,32010,94,96171,3814 on request
K1672.070610Dblack grey RAL 70216M101039,526,32010,94,96171,8814 on request
K1672.0706101Dblack grey RAL 70216M10x11039,526,32010,94,96171,8814 on request
K1672.070512Dblack grey RAL 70215M121248,431,12512,95,78191,3815 on request
K1672.0705121Dblack grey RAL 70215M12x1,51248,431,12512,95,78191,3815 on request
K1672.070612Dblack grey RAL 70216M121248,431,12512,95,78191,8815 on request
K1672.0706121Dblack grey RAL 70216M12x1,51248,431,12512,95,78191,8815 on request
K1672.070812Dblack grey RAL 70218M121248,431,12512,95,78192,3815 on request
K1672.0708121Dblack grey RAL 70218M12x1,51248,431,12512,95,78192,3815 on request
K1672.070616Dblack grey RAL 70216M161662,341,53216,6710241,81535 on request
K1672.0706161Dblack grey RAL 70216M16x1,51662,341,53216,6710241,81535 on request
K1672.070816Dblack grey RAL 70218M161662,341,53216,6710242,31535 on request
K1672.0708161Dblack grey RAL 70218M16x1,51662,341,53216,6710242,31535 on request
K1672.071016Dblack grey RAL 702110M161662,341,53216,6710242,81535 on request
K1672.0710161Dblack grey RAL 702110M16x1,51662,341,53216,6710242,81535 on request
K1672.070820Dblack grey RAL 70218M202072,351,33520,58,512302,32060 on request
K1672.0708201Dblack grey RAL 70218M20x1,52072,351,33520,58,512302,32060 on request
K1672.071020Dblack grey RAL 702110M202072,351,33520,58,512302,82060 on request
K1672.0710201Dblack grey RAL 702110M20x1,52072,351,33520,58,512302,82060 on request
K1672.071220Dblack grey RAL 702112M202072,351,33520,58,5123032060 on request
K1672.0712201Dblack grey RAL 702112M20x1,52072,351,33520,58,5123032060 on request
K1672.0704102Dorange RAL 20044M101039,526,32010,94,96171814 on request
K1672.07041012Dorange RAL 20044M10x11039,526,32010,94,96171814 on request
K1672.0705102Dorange RAL 20045M101039,526,32010,94,96171,3814 on request
K1672.07051012Dorange RAL 20045M10x11039,526,32010,94,96171,3814 on request
K1672.0706102Dorange RAL 20046M101039,526,32010,94,96171,8814 on request
K1672.07061012Dorange RAL 20046M10x11039,526,32010,94,96171,8814 on request
K1672.0705122Dorange RAL 20045M121248,431,12512,95,78191,3815 on request
K1672.07051212Dorange RAL 20045M12x1,51248,431,12512,95,78191,3815 on request
K1672.0706122Dorange RAL 20046M121248,431,12512,95,78191,8815 on request
K1672.07061212Dorange RAL 20046M12x1,51248,431,12512,95,78191,8815 on request
K1672.0708122Dorange RAL 20048M121248,431,12512,95,78192,3815 on request
K1672.07081212Dorange RAL 20048M12x1,51248,431,12512,95,78192,3815 on request
K1672.0706162Dorange RAL 20046M161662,341,53216,6710241,81535 on request
K1672.07061612Dorange RAL 20046M16x1,51662,341,53216,6710241,81535 on request
K1672.0708162Dorange RAL 20048M161662,341,53216,6710242,31535 on request
K1672.07081612Dorange RAL 20048M16x1,51662,341,53216,6710242,31535 on request
K1672.0710162Dorange RAL 200410M161662,341,53216,6710242,81535 on request
K1672.07101612Dorange RAL 200410M16x1,51662,341,53216,6710242,81535 on request
K1672.0708202Dorange RAL 20048M202072,351,33520,58,512302,32060 on request
K1672.07082012Dorange RAL 20048M20x1,52072,351,33520,58,512302,32060 on request
K1672.0710202Dorange RAL 200410M202072,351,33520,58,512302,82060 on request
K1672.07102012Dorange RAL 200410M20x1,52072,351,33520,58,512302,82060 on request
K1672.0712202Dorange RAL 200412M202072,351,33520,58,5123032060 on request
K1672.07122012Dorange RAL 200412M20x1,52072,351,33520,58,5123032060 on request
K1672.07041016Dcolza yellow RAL 10214M101039,526,32010,94,96171814 on request
K1672.070410116Dcolza yellow RAL 10214M10x11039,526,32010,94,96171814 on request
K1672.07051016Dcolza yellow RAL 10215M101039,526,32010,94,96171,3814 on request
K1672.070510116Dcolza yellow RAL 10215M10x11039,526,32010,94,96171,3814 on request
K1672.07061016Dcolza yellow RAL 10216M101039,526,32010,94,96171,8814 on request
K1672.070610116Dcolza yellow RAL 10216M10x11039,526,32010,94,96171,8814 on request
K1672.07051216Dcolza yellow RAL 10215M121248,431,12512,95,78191,3815 on request
K1672.070512116Dcolza yellow RAL 10215M12x1,51248,431,12512,95,78191,3815 on request
K1672.07061216Dcolza yellow RAL 10216M121248,431,12512,95,78191,8815 on request
K1672.070612116Dcolza yellow RAL 10216M12x1,51248,431,12512,95,78191,8815 on request
K1672.07081216Dcolza yellow RAL 10218M121248,431,12512,95,78192,3815 on request
K1672.070812116Dcolza yellow RAL 10218M12x1,51248,431,12512,95,78192,3815 on request
K1672.07061616Dcolza yellow RAL 10216M161662,341,53216,6710241,81535 on request
K1672.070616116Dcolza yellow RAL 10216M16x1,51662,341,53216,6710241,81535 on request
K1672.07081616Dcolza yellow RAL 10218M161662,341,53216,6710242,31535 on request
K1672.070816116Dcolza yellow RAL 10218M16x1,51662,341,53216,6710242,31535 on request
K1672.07101616Dcolza yellow RAL 102110M161662,341,53216,6710242,81535 on request
K1672.071016116Dcolza yellow RAL 102110M16x1,51662,341,53216,6710242,81535 on request
K1672.07082016Dcolza yellow RAL 10218M202072,351,33520,58,512302,32060 on request
K1672.070820116Dcolza yellow RAL 10218M20x1,52072,351,33520,58,512302,32060 on request
K1672.07102016Dcolza yellow RAL 102110M202072,351,33520,58,512302,82060 on request
K1672.071020116Dcolza yellow RAL 102110M20x1,52072,351,33520,58,512302,82060 on request
K1672.07122016Dcolza yellow RAL 102112M202072,351,33520,58,5123032060 on request
K1672.071220116Dcolza yellow RAL 102112M20x1,52072,351,33520,58,5123032060 on request
K1672.07041084Dtraffic red RAL 30204M101039,526,32010,94,96171814 on request
K1672.070410184Dtraffic red RAL 30204M10x11039,526,32010,94,96171814 on request
K1672.07051084Dtraffic red RAL 30205M101039,526,32010,94,96171,3814 on request
K1672.070510184Dtraffic red RAL 30205M10x11039,526,32010,94,96171,3814 on request
K1672.07061084Dtraffic red RAL 30206M101039,526,32010,94,96171,8814 on request
K1672.070610184Dtraffic red RAL 30206M10x11039,526,32010,94,96171,8814 on request
K1672.07051284Dtraffic red RAL 30205M121248,431,12512,95,78191,3815 on request
K1672.070512184Dtraffic red RAL 30205M12x1,51248,431,12512,95,78191,3815 on request
K1672.07061284Dtraffic red RAL 30206M121248,431,12512,95,78191,8815 on request
K1672.070612184Dtraffic red RAL 30206M12x1,51248,431,12512,95,78191,8815 on request
K1672.07081284Dtraffic red RAL 30208M121248,431,12512,95,78192,3815 on request
K1672.070812184Dtraffic red RAL 30208M12x1,51248,431,12512,95,78192,3815 on request
K1672.07061684Dtraffic red RAL 30206M161662,341,53216,6710241,81535 on request
K1672.070616184Dtraffic red RAL 30206M16x1,51662,341,53216,6710241,81535 on request
K1672.07081684Dtraffic red RAL 30208M161662,341,53216,6710242,31535 on request
K1672.070816184Dtraffic red RAL 30208M16x1,51662,341,53216,6710242,31535 on request
K1672.07101684Dtraffic red RAL 302010M161662,341,53216,6710242,81535 on request
K1672.071016184Dtraffic red RAL 302010M16x1,51662,341,53216,6710242,81535 on request
K1672.07082084Dtraffic red RAL 30208M202072,351,33520,58,512302,32060 on request
K1672.070820184Dtraffic red RAL 30208M20x1,52072,351,33520,58,512302,32060 on request
K1672.07102084Dtraffic red RAL 302010M202072,351,33520,58,512302,82060 on request
K1672.071020184Dtraffic red RAL 302010M20x1,52072,351,33520,58,512302,82060 on request
K1672.07122084Dtraffic red RAL 302012M202072,351,33520,58,5123032060 on request
K1672.071220184Dtraffic red RAL 302012M20x1,52072,351,33520,58,5123032060 on request
K1672.07041086Dsignal green RAL 60324M101039,526,32010,94,96171814 on request
K1672.070410186Dsignal green RAL 60324M10x11039,526,32010,94,96171814 on request
K1672.07051086Dsignal green RAL 60325M101039,526,32010,94,96171,3814 on request
K1672.070510186Dsignal green RAL 60325M10x11039,526,32010,94,96171,3814 on request
K1672.07061086Dsignal green RAL 60326M101039,526,32010,94,96171,8814 on request
K1672.070610186Dsignal green RAL 60326M10x11039,526,32010,94,96171,8814 on request
K1672.07051286Dsignal green RAL 60325M121248,431,12512,95,78191,3815 on request
K1672.070512186Dsignal green RAL 60325M12x1,51248,431,12512,95,78191,3815 on request
K1672.07061286Dsignal green RAL 60326M121248,431,12512,95,78191,8815 on request
K1672.070612186Dsignal green RAL 60326M12x1,51248,431,12512,95,78191,8815 on request
K1672.07081286Dsignal green RAL 60328M121248,431,12512,95,78192,3815 on request
K1672.070812186Dsignal green RAL 60328M12x1,51248,431,12512,95,78192,3815 on request
K1672.07061686Dsignal green RAL 60326M161662,341,53216,6710241,81535 on request
K1672.070616186Dsignal green RAL 60326M16x1,51662,341,53216,6710241,81535 on request
K1672.07081686Dsignal green RAL 60328M161662,341,53216,6710242,31535 on request
K1672.070816186Dsignal green RAL 60328M16x1,51662,341,53216,6710242,31535 on request
K1672.07101686Dsignal green RAL 603210M161662,341,53216,6710242,81535 on request
K1672.071016186Dsignal green RAL 603210M16x1,51662,341,53216,6710242,81535 on request
K1672.07082086Dsignal green RAL 60328M202072,351,33520,58,512302,32060 on request
K1672.070820186Dsignal green RAL 60328M20x1,52072,351,33520,58,512302,32060 on request
K1672.07102086Dsignal green RAL 603210M202072,351,33520,58,512302,82060 on request
K1672.071020186Dsignal green RAL 603210M20x1,52072,351,33520,58,512302,82060 on request
K1672.07122086Dsignal green RAL 603212M202072,351,33520,58,5123032060 on request
K1672.071220186Dsignal green RAL 603212M20x1,52072,351,33520,58,5123032060 on request
K1672.07041087Dtraffic blue RAL 50174M101039,526,32010,94,96171814 on request
K1672.070410187Dtraffic blue RAL 50174M10x11039,526,32010,94,96171814 on request
K1672.07051087Dtraffic blue RAL 50175M101039,526,32010,94,96171,3814 on request
K1672.070510187Dtraffic blue RAL 50175M10x11039,526,32010,94,96171,3814 on request
K1672.07061087Dtraffic blue RAL 50176M101039,526,32010,94,96171,8814 on request
K1672.070610187Dtraffic blue RAL 50176M10x11039,526,32010,94,96171,8814 on request
K1672.07051287Dtraffic blue RAL 50175M121248,431,12512,95,78191,3815 on request
K1672.070512187Dtraffic blue RAL 50175M12x1,51248,431,12512,95,78191,3815 on request
K1672.07061287Dtraffic blue RAL 50176M121248,431,12512,95,78191,8815 on request
K1672.070612187Dtraffic blue RAL 50176M12x1,51248,431,12512,95,78191,8815 on request
K1672.07081287Dtraffic blue RAL 50178M121248,431,12512,95,78192,3815 on request
K1672.070812187Dtraffic blue RAL 50178M12x1,51248,431,12512,95,78192,3815 on request
K1672.07061687Dtraffic blue RAL 50176M161662,341,53216,6710241,81535 on request
K1672.070616187Dtraffic blue RAL 50176M16x1,51662,341,53216,6710241,81535 on request
K1672.07081687Dtraffic blue RAL 50178M161662,341,53216,6710242,31535 on request
K1672.070816187Dtraffic blue RAL 50178M16x1,51662,341,53216,6710242,31535 on request
K1672.07101687Dtraffic blue RAL 501710M161662,341,53216,6710242,81535 on request
K1672.071016187Dtraffic blue RAL 501710M16x1,51662,341,53216,6710242,81535 on request
K1672.07082087Dtraffic blue RAL 50178M202072,351,33520,58,512302,32060 on request
K1672.070820187Dtraffic blue RAL 50178M20x1,52072,351,33520,58,512302,32060 on request
K1672.07102087Dtraffic blue RAL 501710M202072,351,33520,58,512302,82060 on request
K1672.071020187Dtraffic blue RAL 501710M20x1,52072,351,33520,58,512302,82060 on request
K1672.07122087Dtraffic blue RAL 501712M202072,351,33520,58,5123032060 on request
K1672.071220187Dtraffic blue RAL 501712M20x1,52072,351,33520,58,5123032060 on request
K1672.07041088Dlight grey RAL 70354M101039,526,32010,94,96171814 on request
K1672.070410188Dlight grey RAL 70354M10x11039,526,32010,94,96171814 on request
K1672.07051088Dlight grey RAL 70355M101039,526,32010,94,96171,3814 on request
K1672.070510188Dlight grey RAL 70355M10x11039,526,32010,94,96171,3814 on request
K1672.07061088Dlight grey RAL 70356M101039,526,32010,94,96171,8814 on request
K1672.070610188Dlight grey RAL 70356M10x11039,526,32010,94,96171,8814 on request
K1672.07051288Dlight grey RAL 70355M121248,431,12512,95,78191,3815 on request
K1672.070512188Dlight grey RAL 70355M12x1,51248,431,12512,95,78191,3815 on request
K1672.07061288Dlight grey RAL 70356M121248,431,12512,95,78191,8815 on request
K1672.070612188Dlight grey RAL 70356M12x1,51248,431,12512,95,78191,8815 on request
K1672.07081288Dlight grey RAL 70358M121248,431,12512,95,78192,3815 on request
K1672.070812188Dlight grey RAL 70358M12x1,51248,431,12512,95,78192,3815 on request
K1672.07061688Dlight grey RAL 70356M161662,341,53216,6710241,81535 on request
K1672.070616188Dlight grey RAL 70356M16x1,51662,341,53216,6710241,81535 on request
K1672.07081688Dlight grey RAL 70358M161662,341,53216,6710242,31535 on request
K1672.070816188Dlight grey RAL 70358M16x1,51662,341,53216,6710242,31535 on request
K1672.07101688Dlight grey RAL 703510M161662,341,53216,6710242,81535 on request
K1672.071016188Dlight grey RAL 703510M16x1,51662,341,53216,6710242,81535 on request
K1672.07082088Dlight grey RAL 70358M202072,351,33520,58,512302,32060 on request
K1672.070820188Dlight grey RAL 70358M20x1,52072,351,33520,58,512302,32060 on request
K1672.07102088Dlight grey RAL 703510M202072,351,33520,58,512302,82060 on request
K1672.071020188Dlight grey RAL 703510M20x1,52072,351,33520,58,512302,82060 on request
K1672.07122088Dlight grey RAL 703512M202072,351,33520,58,5123032060 on request
K1672.071220188Dlight grey RAL 703512M20x1,52072,351,33520,58,5123032060 on request