Product groups

Item description/product images

Show/filter all items
DescriptionProduct description:Cam-action indexing plunger are used where any change in locking position due to lateral forces should be prevented. Turning the grip through 180° retracts the indexing pin, enabling a change in the indexed position. The notch ensures that the grip remains in this position and the indexing pin remains retracted.
A stop at 180° prevents the lever rotating further and the indexing pin from extending again.
The rotation direction is defined by selecting a left or right stop side.
Material:Grip 1.0503.
Threaded sleeve and indexing pin free-cutting steel.
Spring 1.4310.
Grip cap thermoplastic PA.
Version:Threaded sleeve and grip black oxidised.
Indexing pin hardened, ground and black oxidised.
Spring bright.
Grip cap in various colours:
- black grey RAL 7021
- pure orange RAL 2004
- colza yellow RAL 1021
- traffic red RAL 3020
- signal green RAL 6032
- traffic blue RAL 5017
- light grey RAL 7035
Advantages:Turning the grip through 180° retracts the pin.
Optionally available with coloured plastic grip caps.
180° stop with rotation in one direction.
On request:Special versions.
Accessory:Mounting bracket K0638.
Positioning bushes K1290, K1839, K1840.
Drawing reference:
Form A: without grip cap or locknut
Form B: without grip cap, with locknut
Form C: with grip cap, without locknut
Form D: with grip cap and locknut

1) Stop left
2) Stop right
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1674 Cam-action indexing plungers with stop 330 kB

Drawings (total overview)

Cam-action indexing plungers with stop

Cam-action indexing plungers with stop, Form A, without grip cap or nut

More information

Drawings

Cam-action indexing plungers with stop, Form A, without grip cap or nut

Item selection/filter

Order No.FormVersion 2DD1D2LL1L3BB1HSW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K1674.1040410Aleft4M101038,52515936101814 on request
K1674.1040510Aleft5M101038,52515936101,3814 on request
K1674.1040610Aleft6M101038,52515936101,8814 on request
K1674.1040512Aleft5M121247,4301910,83,68121,3515 on request
K1674.1040612Aleft6M121247,4301910,83,68121,8515 on request
K1674.1040812Aleft8M121247,4301910,83,68122,3515 on request
K1674.1040616Aleft6M161661,2402614,44,810161,81535 on request
K1674.1040816Aleft8M161661,2402614,44,810162,31535 on request
K1674.1041016Aleft10M161661,2402614,44,810162,81535 on request
K1674.10408201Aleft8M20x1,52071503018612202,32060 on request
K1674.10410201Aleft10M20x1,52071503018612202,82060 on request
K1674.10412201Aleft12M20x1,520715030186122032060 on request
K1674.2040410Aright4M101038,52515936101814 on request
K1674.2040510Aright5M101038,52515936101,3814 on request
K1674.2040610Aright6M101038,52515936101,8814 on request
K1674.2040512Aright5M121247,4301910,83,68121,3515 on request
K1674.2040612Aright6M121247,4301910,83,68121,8515 on request
K1674.2040812Aright8M121247,4301910,83,68122,3515 on request
K1674.2040616Aright6M161661,2402614,44,810161,81535 on request
K1674.2040816Aright8M161661,2402614,44,810162,31535 on request
K1674.2041016Aright10M161661,2402614,44,810162,81535 on request
K1674.20408201Aright8M20x1,52071503018612202,32060 on request
K1674.20410201Aright10M20x1,52071503018612202,82060 on request
K1674.20412201Aright12M20x1,520715030186122032060 on request

Cam-action indexing plungers with stop, Form B, without grip cap, with nut

More information

Drawings

Cam-action indexing plungers with stop, Form B, without grip cap, with nut

Item selection/filter

Order No.FormVersion 2DD1D2LL1L3BB1HSW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K1674.1050410Bleft4M101038,5251593610171814 on request
K1674.1050510Bleft5M101038,5251593610171,3814 on request
K1674.1050610Bleft6M101038,5251593610171,8814 on request
K1674.1050512Bleft5M121247,4301910,83,6812191,3515 on request
K1674.1050612Bleft6M121247,4301910,83,6812191,8515 on request
K1674.1050812Bleft8M121247,4301910,83,6812192,3515 on request
K1674.1050616Bleft6M161661,2402614,44,81016241,81535 on request
K1674.1050816Bleft8M161661,2402614,44,81016242,31535 on request
K1674.1051016Bleft10M161661,2402614,44,81016242,81535 on request
K1674.10508201Bleft8M20x1,5207150301861220302,32060 on request
K1674.10510201Bleft10M20x1,5207150301861220302,82060 on request
K1674.10512201Bleft12M20x1,52071503018612203032060 on request
K1674.2050410Bright4M101038,5251593610171814 on request
K1674.2050510Bright5M101038,5251593610171,3814 on request
K1674.2050610Bright6M101038,5251593610171,8814 on request
K1674.2050512Bright5M121247,4301910,83,6812191,3515 on request
K1674.2050612Bright6M121247,4301910,83,6812191,8515 on request
K1674.2050812Bright8M121247,4301910,83,6812192,3515 on request
K1674.2050616Bright6M161661,2402614,44,81016241,81535 on request
K1674.2050816Bright8M161661,2402614,44,81016242,31535 on request
K1674.2051016Bright10M161661,2402614,44,81016242,81535 on request
K1674.20508201Bright8M20x1,5207150301861220302,32060 on request
K1674.20510201Bright10M20x1,5207150301861220302,82060 on request
K1674.20512201Bright12M20x1,52071503018612203032060 on request

Cam-action indexing plungers with stop, Form C, with grip cap, without nut

More information

Drawings

Cam-action indexing plungers with stop, Form C, with grip cap, without nut

Item selection/filter

Order No.FormVersion 2Component
colour
DD1D2LL1L3BB1HSW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K1674.1060410Cleftblack grey RAL 70214M101039,526,31510,94,96101814 on request
K1674.1060510Cleftblack grey RAL 70215M101039,526,31510,94,96101,3814 on request
K1674.1060610Cleftblack grey RAL 70216M101039,526,31510,94,96101,8814 on request
K1674.1060512Cleftblack grey RAL 70215M121248,431,11912,95,78121,3515 on request
K1674.1060612Cleftblack grey RAL 70216M121248,431,11912,95,78121,8515 on request
K1674.1060812Cleftblack grey RAL 70218M121248,431,11912,95,78122,3515 on request
K1674.1060616Cleftblack grey RAL 70216M161662,841,52616,6710161,81535 on request
K1674.1060816Cleftblack grey RAL 70218M161662,841,52616,6710162,31535 on request
K1674.1061016Cleftblack grey RAL 702110M161662,841,52616,6710162,81535 on request
K1674.10608201Cleftblack grey RAL 70218M20x1,52072,351,33020,58,512202,32060 on request
K1674.10610201Cleftblack grey RAL 702110M20x1,52072,351,33020,58,512202,82060 on request
K1674.10612201Cleftblack grey RAL 702112M20x1,52072,351,33020,58,5122032060 on request
K1674.10604102Cleftorange RAL 20044M101039,526,31510,94,96101814 on request
K1674.10605102Cleftorange RAL 20045M101039,526,31510,94,96101,3814 on request
K1674.10606102Cleftorange RAL 20046M101039,526,31510,94,96101,8814 on request
K1674.10605122Cleftorange RAL 20045M121248,431,11912,95,78121,3515 on request
K1674.10606122Cleftorange RAL 20046M121248,431,11912,95,78121,8515 on request
K1674.10608122Cleftorange RAL 20048M121248,431,11912,95,78122,3515 on request
K1674.10606162Cleftorange RAL 20046M161662,841,52616,6710161,81535 on request
K1674.10608162Cleftorange RAL 20048M161662,841,52616,6710162,31535 on request
K1674.10610162Cleftorange RAL 200410M161662,841,52616,6710162,81535 on request
K1674.106082012Cleftorange RAL 20048M20x1,52072,351,33020,58,512202,32060 on request
K1674.106102012Cleftorange RAL 200410M20x1,52072,351,33020,58,512202,82060 on request
K1674.106122012Cleftorange RAL 200412M20x1,52072,351,33020,58,5122032060 on request
K1674.106041016Cleftcolza yellow RAL 10214M101039,526,31510,94,96101814 on request
K1674.106051016Cleftcolza yellow RAL 10215M101039,526,31510,94,96101,3814 on request
K1674.106061016Cleftcolza yellow RAL 10216M101039,526,31510,94,96101,8814 on request
K1674.106051216Cleftcolza yellow RAL 10215M121248,431,11912,95,78121,3515 on request
K1674.106061216Cleftcolza yellow RAL 10216M121248,431,11912,95,78121,8515 on request
K1674.106081216Cleftcolza yellow RAL 10218M121248,431,11912,95,78122,3515 on request
K1674.106061616Cleftcolza yellow RAL 10216M161662,841,52616,6710161,81535 on request
K1674.106081616Cleftcolza yellow RAL 10218M161662,841,52616,6710162,31535 on request
K1674.106101616Cleftcolza yellow RAL 102110M161662,841,52616,6710162,81535 on request
K1674.1060820116Cleftcolza yellow RAL 10218M20x1,52072,351,33020,58,512202,32060 on request
K1674.1061020116Cleftcolza yellow RAL 102110M20x1,52072,351,33020,58,512202,82060 on request
K1674.1061220116Cleftcolza yellow RAL 102112M20x1,52072,351,33020,58,5122032060 on request
K1674.106041084Clefttraffic red RAL 30204M101039,526,31510,94,96101814 on request
K1674.106051084Clefttraffic red RAL 30205M101039,526,31510,94,96101,3814 on request
K1674.106061084Clefttraffic red RAL 30206M101039,526,31510,94,96101,8814 on request
K1674.106051284Clefttraffic red RAL 30205M121248,431,11912,95,78121,3515 on request
K1674.106061284Clefttraffic red RAL 30206M121248,431,11912,95,78121,8515 on request
K1674.106081284Clefttraffic red RAL 30208M121248,431,11912,95,78122,3515 on request
K1674.106061684Clefttraffic red RAL 30206M161662,841,52616,6710161,81535 on request
K1674.106081684Clefttraffic red RAL 30208M161662,841,52616,6710162,31535 on request
K1674.106101684Clefttraffic red RAL 302010M161662,841,52616,6710162,81535 on request
K1674.1060820184Clefttraffic red RAL 30208M20x1,52072,351,33020,58,512202,32060 on request
K1674.1061020184Clefttraffic red RAL 302010M20x1,52072,351,33020,58,512202,82060 on request
K1674.1061220184Clefttraffic red RAL 302012M20x1,52072,351,33020,58,5122032060 on request
K1674.106041086Cleftsignal green RAL 60324M101039,526,31510,94,96101814 on request
K1674.106051086Cleftsignal green RAL 60325M101039,526,31510,94,96101,3814 on request
K1674.106061086Cleftsignal green RAL 60326M101039,526,31510,94,96101,8814 on request
K1674.106051286Cleftsignal green RAL 60325M121248,431,11912,95,78121,3515 on request
K1674.106061286Cleftsignal green RAL 60326M121248,431,11912,95,78121,8515 on request
K1674.106081286Cleftsignal green RAL 60328M121248,431,11912,95,78122,3515 on request
K1674.106061686Cleftsignal green RAL 60326M161662,841,52616,6710161,81535 on request
K1674.106081686Cleftsignal green RAL 60328M161662,841,52616,6710162,31535 on request
K1674.106101686Cleftsignal green RAL 603210M161662,841,52616,6710162,81535 on request
K1674.1060820186Cleftsignal green RAL 60328M20x1,52072,351,33020,58,512202,32060 on request
K1674.1061020186Cleftsignal green RAL 603210M20x1,52072,351,33020,58,512202,82060 on request
K1674.1061220186Cleftsignal green RAL 603212M20x1,52072,351,33020,58,5122032060 on request
K1674.106041087Clefttraffic blue RAL 50174M101039,526,31510,94,96101814 on request
K1674.106051087Clefttraffic blue RAL 50175M101039,526,31510,94,96101,3814 on request
K1674.106061087Clefttraffic blue RAL 50176M101039,526,31510,94,96101,8814 on request
K1674.106051287Clefttraffic blue RAL 50175M121248,431,11912,95,78121,3515 on request
K1674.106061287Clefttraffic blue RAL 50176M121248,431,11912,95,78121,8515 on request
K1674.106081287Clefttraffic blue RAL 50178M121248,431,11912,95,78122,3515 on request
K1674.106061687Clefttraffic blue RAL 50176M161662,841,52616,6710161,81535 on request
K1674.106081687Clefttraffic blue RAL 50178M161662,841,52616,6710162,31535 on request
K1674.106101687Clefttraffic blue RAL 501710M161662,841,52616,6710162,81535 on request
K1674.1060820187Clefttraffic blue RAL 50178M20x1,52072,351,33020,58,512202,32060 on request
K1674.1061020187Clefttraffic blue RAL 501710M20x1,52072,351,33020,58,512202,82060 on request
K1674.1061220187Clefttraffic blue RAL 501712M20x1,52072,351,33020,58,5122032060 on request
K1674.106041088Cleftlight grey RAL 70354M101039,526,31510,94,96101814 on request
K1674.106051088Cleftlight grey RAL 70355M101039,526,31510,94,96101,3814 on request
K1674.106061088Cleftlight grey RAL 70356M101039,526,31510,94,96101,8814 on request
K1674.106051288Cleftlight grey RAL 70355M121248,431,11912,95,78121,3515 on request
K1674.106061288Cleftlight grey RAL 70356M121248,431,11912,95,78121,8515 on request
K1674.106081288Cleftlight grey RAL 70358M121248,431,11912,95,78122,3515 on request
K1674.106061688Cleftlight grey RAL 70356M161662,841,52616,6710161,81535 on request
K1674.106081688Cleftlight grey RAL 70358M161662,841,52616,6710162,31535 on request
K1674.106101688Cleftlight grey RAL 703510M161662,841,52616,6710162,81535 on request
K1674.1060820188Cleftlight grey RAL 70358M20x1,52072,351,33020,58,512202,32060 on request
K1674.1061020188Cleftlight grey RAL 703510M20x1,52072,351,33020,58,512202,82060 on request
K1674.1061220188Cleftlight grey RAL 703512M20x1,52072,351,33020,58,5122032060 on request
K1674.2060410Crightblack grey RAL 70214M101039,526,31510,94,96101814 on request
K1674.2060510Crightblack grey RAL 70215M101039,526,31510,94,96101,3814 on request
K1674.2060610Crightblack grey RAL 70216M101039,526,31510,94,96101,8814 on request
K1674.2060512Crightblack grey RAL 70215M121248,431,11912,95,78121,3515 on request
K1674.2060612Crightblack grey RAL 70216M121248,431,11912,95,78121,8515 on request
K1674.2060812Crightblack grey RAL 70218M121248,431,11912,95,78122,3515 on request
K1674.2060616Crightblack grey RAL 70216M161662,841,52616,6710161,81535 on request
K1674.2060816Crightblack grey RAL 70218M161662,841,52616,6710162,31535 on request
K1674.2061016Crightblack grey RAL 702110M161662,841,52616,6710162,81535 on request
K1674.20608201Crightblack grey RAL 70218M20x1,52072,351,33020,58,512202,32060 on request
K1674.20610201Crightblack grey RAL 702110M20x1,52072,351,33020,58,512202,82060 on request
K1674.20612201Crightblack grey RAL 702112M20x1,52072,351,33020,58,5122032060 on request
K1674.20604102Crightorange RAL 20044M101039,526,31510,94,96101814 on request
K1674.20605102Crightorange RAL 20045M101039,526,31510,94,96101,3814 on request
K1674.20606102Crightorange RAL 20046M101039,526,31510,94,96101,8814 on request
K1674.20605122Crightorange RAL 20045M121248,431,11912,95,78121,3515 on request
K1674.20606122Crightorange RAL 20046M121248,431,11912,95,78121,8515 on request
K1674.20608122Crightorange RAL 20048M121248,431,11912,95,78122,3515 on request
K1674.20606162Crightorange RAL 20046M161662,841,52616,6710161,81535 on request
K1674.20608162Crightorange RAL 20048M161662,841,52616,6710162,31535 on request
K1674.20610162Crightorange RAL 200410M161662,841,52616,6710162,81535 on request
K1674.206082012Crightorange RAL 20048M20x1,52072,351,33020,58,512202,32060 on request
K1674.206102012Crightorange RAL 200410M20x1,52072,351,33020,58,512202,82060 on request
K1674.206122012Crightorange RAL 200412M20x1,52072,351,33020,58,5122032060 on request
K1674.206041016Crightcolza yellow RAL 10214M101039,526,31510,94,96101814 on request
K1674.206051016Crightcolza yellow RAL 10215M101039,526,31510,94,96101,3814 on request
K1674.206061016Crightcolza yellow RAL 10216M101039,526,31510,94,96101,8814 on request
K1674.206051216Crightcolza yellow RAL 10215M121248,431,11912,95,78121,3515 on request
K1674.206061216Crightcolza yellow RAL 10216M121248,431,11912,95,78121,8515 on request
K1674.206081216Crightcolza yellow RAL 10218M121248,431,11912,95,78122,3515 on request
K1674.206061616Crightcolza yellow RAL 10216M161662,841,52616,6710161,81535 on request
K1674.206081616Crightcolza yellow RAL 10218M161662,841,52616,6710162,31535 on request
K1674.206101616Crightcolza yellow RAL 102110M161662,841,52616,6710162,81535 on request
K1674.2060820116Crightcolza yellow RAL 10218M20x1,52072,351,33020,58,512202,32060 on request
K1674.2061020116Crightcolza yellow RAL 102110M20x1,52072,351,33020,58,512202,82060 on request
K1674.2061220116Crightcolza yellow RAL 102112M20x1,52072,351,33020,58,5122032060 on request
K1674.206041084Crighttraffic red RAL 30204M101039,526,31510,94,96101814 on request
K1674.206051084Crighttraffic red RAL 30205M101039,526,31510,94,96101,3814 on request
K1674.206061084Crighttraffic red RAL 30206M101039,526,31510,94,96101,8814 on request
K1674.206051284Crighttraffic red RAL 30205M121248,431,11912,95,78121,3515 on request
K1674.206061284Crighttraffic red RAL 30206M121248,431,11912,95,78121,8515 on request
K1674.206081284Crighttraffic red RAL 30208M121248,431,11912,95,78122,3515 on request
K1674.206061684Crighttraffic red RAL 30206M161662,841,52616,6710161,81535 on request
K1674.206081684Crighttraffic red RAL 30208M161662,841,52616,6710162,31535 on request
K1674.206101684Crighttraffic red RAL 302010M161662,841,52616,6710162,81535 on request
K1674.2060820184Crighttraffic red RAL 30208M20x1,52072,351,33020,58,512202,32060 on request
K1674.2061020184Crighttraffic red RAL 302010M20x1,52072,351,33020,58,512202,82060 on request
K1674.2061220184Crighttraffic red RAL 302012M20x1,52072,351,33020,58,5122032060 on request
K1674.206041086Crightsignal green RAL 60324M101039,526,31510,94,96101814 on request
K1674.206051086Crightsignal green RAL 60325M101039,526,31510,94,96101,3814 on request
K1674.206061086Crightsignal green RAL 60326M101039,526,31510,94,96101,8814 on request
K1674.206051286Crightsignal green RAL 60325M121248,431,11912,95,78121,3515 on request
K1674.206061286Crightsignal green RAL 60326M121248,431,11912,95,78121,8515 on request
K1674.206081286Crightsignal green RAL 60328M121248,431,11912,95,78122,3515 on request
K1674.206061686Crightsignal green RAL 60326M161662,841,52616,6710161,81535 on request
K1674.206081686Crightsignal green RAL 60328M161662,841,52616,6710162,31535 on request
K1674.206101686Crightsignal green RAL 603210M161662,841,52616,6710162,81535 on request
K1674.2060820186Crightsignal green RAL 60328M20x1,52072,351,33020,58,512202,32060 on request
K1674.2061020186Crightsignal green RAL 603210M20x1,52072,351,33020,58,512202,82060 on request
K1674.2061220186Crightsignal green RAL 603212M20x1,52072,351,33020,58,5122032060 on request
K1674.206041087Crighttraffic blue RAL 50174M101039,526,31510,94,96101814 on request
K1674.206051087Crighttraffic blue RAL 50175M101039,526,31510,94,96101,3814 on request
K1674.206061087Crighttraffic blue RAL 50176M101039,526,31510,94,96101,8814 on request
K1674.206051287Crighttraffic blue RAL 50175M121248,431,11912,95,78121,3515 on request
K1674.206061287Crighttraffic blue RAL 50176M121248,431,11912,95,78121,8515 on request
K1674.206081287Crighttraffic blue RAL 50178M121248,431,11912,95,78122,3515 on request
K1674.206061687Crighttraffic blue RAL 50176M161662,841,52616,6710161,81535 on request
K1674.206081687Crighttraffic blue RAL 50178M161662,841,52616,6710162,31535 on request
K1674.206101687Crighttraffic blue RAL 501710M161662,841,52616,6710162,81535 on request
K1674.2060820187Crighttraffic blue RAL 50178M20x1,52072,351,33020,58,512202,32060 on request
K1674.2061020187Crighttraffic blue RAL 501710M20x1,52072,351,33020,58,512202,82060 on request
K1674.2061220187Crighttraffic blue RAL 501712M20x1,52072,351,33020,58,5122032060 on request
K1674.206041088Crightlight grey RAL 70354M101039,526,31510,94,96101814 on request
K1674.206051088Crightlight grey RAL 70355M101039,526,31510,94,96101,3814 on request
K1674.206061088Crightlight grey RAL 70356M101039,526,31510,94,96101,8814 on request
K1674.206051288Crightlight grey RAL 70355M121248,431,11912,95,78121,3515 on request
K1674.206061288Crightlight grey RAL 70356M121248,431,11912,95,78121,8515 on request
K1674.206081288Crightlight grey RAL 70358M121248,431,11912,95,78122,3515 on request
K1674.206061688Crightlight grey RAL 70356M161662,841,52616,6710161,81535 on request
K1674.206081688Crightlight grey RAL 70358M161662,841,52616,6710162,31535 on request
K1674.206101688Crightlight grey RAL 703510M161662,841,52616,6710162,81535 on request
K1674.2060820188Crightlight grey RAL 70358M20x1,52072,351,33020,58,512202,32060 on request
K1674.2061020188Crightlight grey RAL 703510M20x1,52072,351,33020,58,512202,82060 on request
K1674.2061220188Crightlight grey RAL 703512M20x1,52072,351,33020,58,5122032060 on request

Cam-action indexing plungers with stop, Form D, with grip cap and nut

More information

Drawings

Cam-action indexing plungers with stop, Form D, with grip cap and nut

Item selection/filter

Order No.FormVersion 2Component
colour
DD1D2LL1L3BB1HSW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K1674.1070410Dleftblack grey RAL 70214M101039,526,31510,94,9610171814 on request
K1674.1070510Dleftblack grey RAL 70215M101039,526,31510,94,9610171,3814 on request
K1674.1070610Dleftblack grey RAL 70216M101039,526,31510,94,9610171,8814 on request
K1674.1070512Dleftblack grey RAL 70215M121248,431,11912,95,7812191,3515 on request
K1674.1070612Dleftblack grey RAL 70216M121248,431,11912,95,7812191,8515 on request
K1674.1070812Dleftblack grey RAL 70218M121248,431,11912,95,7812192,3515 on request
K1674.1070616Dleftblack grey RAL 70216M161662,841,52616,671016241,81535 on request
K1674.1070816Dleftblack grey RAL 70218M161662,841,52616,671016242,31535 on request
K1674.1071016Dleftblack grey RAL 702110M161662,841,52616,671016242,81535 on request
K1674.10708201Dleftblack grey RAL 70218M20x1,52072,351,33020,58,51220302,32060 on request
K1674.10710201Dleftblack grey RAL 702110M20x1,52072,351,33020,58,51220302,82060 on request
K1674.10712201Dleftblack grey RAL 702112M20x1,52072,351,33020,58,512203032060 on request
K1674.10704102Dleftorange RAL 20044M101039,526,31510,94,9610171814 on request
K1674.10705102Dleftorange RAL 20045M101039,526,31510,94,9610171,3814 on request
K1674.10706102Dleftorange RAL 20046M101039,526,31510,94,9610171,8814 on request
K1674.10705122Dleftorange RAL 20045M121248,431,11912,95,7812191,3515 on request
K1674.10706122Dleftorange RAL 20046M121248,431,11912,95,7812191,8515 on request
K1674.10708122Dleftorange RAL 20048M121248,431,11912,95,7812192,3515 on request
K1674.10706162Dleftorange RAL 20046M161662,841,52616,671016241,81535 on request
K1674.10708162Dleftorange RAL 20048M161662,841,52616,671016242,31535 on request
K1674.10710162Dleftorange RAL 200410M161662,841,52616,671016242,81535 on request
K1674.107082012Dleftorange RAL 20048M20x1,52072,351,33020,58,51220302,32060 on request
K1674.107102012Dleftorange RAL 200410M20x1,52072,351,33020,58,51220302,82060 on request
K1674.107122012Dleftorange RAL 200412M20x1,52072,351,33020,58,512203032060 on request
K1674.107041016Dleftcolza yellow RAL 10214M101039,526,31510,94,9610171814 on request
K1674.107051016Dleftcolza yellow RAL 10215M101039,526,31510,94,9610171,3814 on request
K1674.107061016Dleftcolza yellow RAL 10216M101039,526,31510,94,9610171,8814 on request
K1674.107051216Dleftcolza yellow RAL 10215M121248,431,11912,95,7812191,3515 on request
K1674.107061216Dleftcolza yellow RAL 10216M121248,431,11912,95,7812191,8515 on request
K1674.107081216Dleftcolza yellow RAL 10218M121248,431,11912,95,7812192,3515 on request
K1674.107061616Dleftcolza yellow RAL 10216M161662,841,52616,671016241,81535 on request
K1674.107081616Dleftcolza yellow RAL 10218M161662,841,52616,671016242,31535 on request
K1674.107101616Dleftcolza yellow RAL 102110M161662,841,52616,671016242,81535 on request
K1674.1070820116Dleftcolza yellow RAL 10218M20x1,52072,351,33020,58,51220302,32060 on request
K1674.1071020116Dleftcolza yellow RAL 102110M20x1,52072,351,33020,58,51220302,82060 on request
K1674.1071220116Dleftcolza yellow RAL 102112M20x1,52072,351,33020,58,512203032060 on request
K1674.107041084Dlefttraffic red RAL 30204M101039,526,31510,94,9610171814 on request
K1674.107051084Dlefttraffic red RAL 30205M101039,526,31510,94,9610171,3814 on request
K1674.107061084Dlefttraffic red RAL 30206M101039,526,31510,94,9610171,8814 on request
K1674.107051284Dlefttraffic red RAL 30205M121248,431,11912,95,7812191,3515 on request
K1674.107061284Dlefttraffic red RAL 30206M121248,431,11912,95,7812191,8515 on request
K1674.107081284Dlefttraffic red RAL 30208M121248,431,11912,95,7812192,3515 on request
K1674.107061684Dlefttraffic red RAL 30206M161662,841,52616,671016241,81535 on request
K1674.107081684Dlefttraffic red RAL 30208M161662,841,52616,671016242,31535 on request
K1674.107101684Dlefttraffic red RAL 302010M161662,841,52616,671016242,81535 on request
K1674.1070820184Dlefttraffic red RAL 30208M20x1,52072,351,33020,58,51220302,32060 on request
K1674.1071020184Dlefttraffic red RAL 302010M20x1,52072,351,33020,58,51220302,82060 on request
K1674.1071220184Dlefttraffic red RAL 302012M20x1,52072,351,33020,58,512203032060 on request
K1674.107041086Dleftsignal green RAL 60324M101039,526,31510,94,9610171814 on request
K1674.107051086Dleftsignal green RAL 60325M101039,526,31510,94,9610171,3814 on request
K1674.107061086Dleftsignal green RAL 60326M101039,526,31510,94,9610171,8814 on request
K1674.107051286Dleftsignal green RAL 60325M121248,431,11912,95,7812191,3515 on request
K1674.107061286Dleftsignal green RAL 60326M121248,431,11912,95,7812191,8515 on request
K1674.107081286Dleftsignal green RAL 60328M121248,431,11912,95,7812192,3515 on request
K1674.107061686Dleftsignal green RAL 60326M161662,841,52616,671016241,81535 on request
K1674.107081686Dleftsignal green RAL 60328M161662,841,52616,671016242,31535 on request
K1674.107101686Dleftsignal green RAL 603210M161662,841,52616,671016242,81535 on request
K1674.1070820186Dleftsignal green RAL 60328M20x1,52072,351,33020,58,51220302,32060 on request
K1674.1071020186Dleftsignal green RAL 603210M20x1,52072,351,33020,58,51220302,82060 on request
K1674.1071220186Dleftsignal green RAL 603212M20x1,52072,351,33020,58,512203032060 on request
K1674.107041087Dlefttraffic blue RAL 50174M101039,526,31510,94,9610171814 on request
K1674.107051087Dlefttraffic blue RAL 50175M101039,526,31510,94,9610171,3814 on request
K1674.107061087Dlefttraffic blue RAL 50176M101039,526,31510,94,9610171,8814 on request
K1674.107051287Dlefttraffic blue RAL 50175M121248,431,11912,95,7812191,3515 on request
K1674.107061287Dlefttraffic blue RAL 50176M121248,431,11912,95,7812191,8515 on request
K1674.107081287Dlefttraffic blue RAL 50178M121248,431,11912,95,7812192,3515 on request
K1674.107061687Dlefttraffic blue RAL 50176M161662,841,52616,671016241,81535 on request
K1674.107081687Dlefttraffic blue RAL 50178M161662,841,52616,671016242,31535 on request
K1674.107101687Dlefttraffic blue RAL 501710M161662,841,52616,671016242,81535 on request
K1674.1070820187Dlefttraffic blue RAL 50178M20x1,52072,351,33020,58,51220302,32060 on request
K1674.1071020187Dlefttraffic blue RAL 501710M20x1,52072,351,33020,58,51220302,82060 on request
K1674.1071220187Dlefttraffic blue RAL 501712M20x1,52072,351,33020,58,512203032060 on request
K1674.107041088Dleftlight grey RAL 70354M101039,526,31510,94,9610171814 on request
K1674.107051088Dleftlight grey RAL 70355M101039,526,31510,94,9610171,3814 on request
K1674.107061088Dleftlight grey RAL 70356M101039,526,31510,94,9610171,8814 on request
K1674.107051288Dleftlight grey RAL 70355M121248,431,11912,95,7812191,3515 on request
K1674.107061288Dleftlight grey RAL 70356M121248,431,11912,95,7812191,8515 on request
K1674.107081288Dleftlight grey RAL 70358M121248,431,11912,95,7812192,3515 on request
K1674.107061688Dleftlight grey RAL 70356M161662,841,52616,671016241,81535 on request
K1674.107081688Dleftlight grey RAL 70358M161662,841,52616,671016242,31535 on request
K1674.107101688Dleftlight grey RAL 703510M161662,841,52616,671016242,81535 on request
K1674.1070820188Dleftlight grey RAL 70358M20x1,52072,351,33020,58,51220302,32060 on request
K1674.1071020188Dleftlight grey RAL 703510M20x1,52072,351,33020,58,51220302,82060 on request
K1674.1071220188Dleftlight grey RAL 703512M20x1,52072,351,33020,58,512203032060 on request
K1674.2070410Drightblack grey RAL 70214M101039,526,31510,94,9610171814 on request
K1674.2070510Drightblack grey RAL 70215M101039,526,31510,94,9610171,3814 on request
K1674.2070610Drightblack grey RAL 70216M101039,526,31510,94,9610171,8814 on request
K1674.2070512Drightblack grey RAL 70215M121248,431,11912,95,7812191,3515 on request
K1674.2070612Drightblack grey RAL 70216M121248,431,11912,95,7812191,8515 on request
K1674.2070812Drightblack grey RAL 70218M121248,431,11912,95,7812192,3515 on request
K1674.2070616Drightblack grey RAL 70216M161662,841,52616,671016241,81535 on request
K1674.2070816Drightblack grey RAL 70218M161662,841,52616,671016242,31535 on request
K1674.2071016Drightblack grey RAL 702110M161662,841,52616,671016242,81535 on request
K1674.20708201Drightblack grey RAL 70218M20x1,52072,351,33020,58,51220302,32060 on request
K1674.20710201Drightblack grey RAL 702110M20x1,52072,351,33020,58,51220302,82060 on request
K1674.20712201Drightblack grey RAL 702112M20x1,52072,351,33020,58,512203032060 on request
K1674.20704102Drightorange RAL 20044M101039,526,31510,94,9610171814 on request
K1674.20705102Drightorange RAL 20045M101039,526,31510,94,9610171,3814 on request
K1674.20706102Drightorange RAL 20046M101039,526,31510,94,9610171,8814 on request
K1674.20705122Drightorange RAL 20045M121248,431,11912,95,7812191,3515 on request
K1674.20706122Drightorange RAL 20046M121248,431,11912,95,7812191,8515 on request
K1674.20708122Drightorange RAL 20048M121248,431,11912,95,7812192,3515 on request
K1674.20706162Drightorange RAL 20046M161662,841,52616,671016241,81535 on request
K1674.20708162Drightorange RAL 20048M161662,841,52616,671016242,31535 on request
K1674.20710162Drightorange RAL 200410M161662,841,52616,671016242,81535 on request
K1674.207082012Drightorange RAL 20048M20x1,52072,351,33020,58,51220302,32060 on request
K1674.207102012Drightorange RAL 200410M20x1,52072,351,33020,58,51220302,82060 on request
K1674.207122012Drightorange RAL 200412M20x1,52072,351,33020,58,512203032060 on request
K1674.207041016Drightcolza yellow RAL 10214M101039,526,31510,94,9610171814 on request
K1674.207051016Drightcolza yellow RAL 10215M101039,526,31510,94,9610171,3814 on request
K1674.207061016Drightcolza yellow RAL 10216M101039,526,31510,94,9610171,8814 on request
K1674.207051216Drightcolza yellow RAL 10215M121248,431,11912,95,7812191,3515 on request
K1674.207061216Drightcolza yellow RAL 10216M121248,431,11912,95,7812191,8515 on request
K1674.207081216Drightcolza yellow RAL 10218M121248,431,11912,95,7812192,3515 on request
K1674.207061616Drightcolza yellow RAL 10216M161662,841,52616,671016241,81535 on request
K1674.207081616Drightcolza yellow RAL 10218M161662,841,52616,671016242,31535 on request
K1674.207101616Drightcolza yellow RAL 102110M161662,841,52616,671016242,81535 on request
K1674.2070820116Drightcolza yellow RAL 10218M20x1,52072,351,33020,58,51220302,32060 on request
K1674.2071020116Drightcolza yellow RAL 102110M20x1,52072,351,33020,58,51220302,82060 on request
K1674.2071220116Drightcolza yellow RAL 102112M20x1,52072,351,33020,58,512203032060 on request
K1674.207041084Drighttraffic red RAL 30204M101039,526,31510,94,9610171814 on request
K1674.207051084Drighttraffic red RAL 30205M101039,526,31510,94,9610171,3814 on request
K1674.207061084Drighttraffic red RAL 30206M101039,526,31510,94,9610171,8814 on request
K1674.207051284Drighttraffic red RAL 30205M121248,431,11912,95,7812191,3515 on request
K1674.207061284Drighttraffic red RAL 30206M121248,431,11912,95,7812191,8515 on request
K1674.207081284Drighttraffic red RAL 30208M121248,431,11912,95,7812192,3515 on request
K1674.207061684Drighttraffic red RAL 30206M161662,841,52616,671016241,81535 on request
K1674.207081684Drighttraffic red RAL 30208M161662,841,52616,671016242,31535 on request
K1674.207101684Drighttraffic red RAL 302010M161662,841,52616,671016242,81535 on request
K1674.2070820184Drighttraffic red RAL 30208M20x1,52072,351,33020,58,51220302,32060 on request
K1674.2071020184Drighttraffic red RAL 302010M20x1,52072,351,33020,58,51220302,82060 on request
K1674.2071220184Drighttraffic red RAL 302012M20x1,52072,351,33020,58,512203032060 on request
K1674.207041086Drightsignal green RAL 60324M101039,526,31510,94,9610171814 on request
K1674.207051086Drightsignal green RAL 60325M101039,526,31510,94,9610171,3814 on request
K1674.207061086Drightsignal green RAL 60326M101039,526,31510,94,9610171,8814 on request
K1674.207051286Drightsignal green RAL 60325M121248,431,11912,95,7812191,3515 on request
K1674.207061286Drightsignal green RAL 60326M121248,431,11912,95,7812191,8515 on request
K1674.207081286Drightsignal green RAL 60328M121248,431,11912,95,7812192,3515 on request
K1674.207061686Drightsignal green RAL 60326M161662,841,52616,671016241,81535 on request
K1674.207081686Drightsignal green RAL 60328M161662,841,52616,671016242,31535 on request
K1674.207101686Drightsignal green RAL 603210M161662,841,52616,671016242,81535 on request
K1674.2070820186Drightsignal green RAL 60328M20x1,52072,351,33020,58,51220302,32060 on request
K1674.2071020186Drightsignal green RAL 603210M20x1,52072,351,33020,58,51220302,82060 on request
K1674.2071220186Drightsignal green RAL 603212M20x1,52072,351,33020,58,512203032060 on request
K1674.207041087Drighttraffic blue RAL 50174M101039,526,31510,94,9610171814 on request
K1674.207051087Drighttraffic blue RAL 50175M101039,526,31510,94,9610171,3814 on request
K1674.207061087Drighttraffic blue RAL 50176M101039,526,31510,94,9610171,8814 on request
K1674.207051287Drighttraffic blue RAL 50175M121248,431,11912,95,7812191,3515 on request
K1674.207061287Drighttraffic blue RAL 50176M121248,431,11912,95,7812191,8515 on request
K1674.207081287Drighttraffic blue RAL 50178M121248,431,11912,95,7812192,3515 on request
K1674.207061687Drighttraffic blue RAL 50176M161662,841,52616,671016241,81535 on request
K1674.207081687Drighttraffic blue RAL 50178M161662,841,52616,671016242,31535 on request
K1674.207101687Drighttraffic blue RAL 501710M161662,841,52616,671016242,81535 on request
K1674.2070820187Drighttraffic blue RAL 50178M20x1,52072,351,33020,58,51220302,32060 on request
K1674.2071020187Drighttraffic blue RAL 501710M20x1,52072,351,33020,58,51220302,82060 on request
K1674.2071220187Drighttraffic blue RAL 501712M20x1,52072,351,33020,58,512203032060 on request
K1674.207041088Drightlight grey RAL 70354M101039,526,31510,94,9610171814 on request
K1674.207051088Drightlight grey RAL 70355M101039,526,31510,94,9610171,3814 on request
K1674.207061088Drightlight grey RAL 70356M101039,526,31510,94,9610171,8814 on request
K1674.207051288Drightlight grey RAL 70355M121248,431,11912,95,7812191,3515 on request
K1674.207061288Drightlight grey RAL 70356M121248,431,11912,95,7812191,8515 on request
K1674.207081288Drightlight grey RAL 70358M121248,431,11912,95,7812192,3515 on request
K1674.207061688Drightlight grey RAL 70356M161662,841,52616,671016241,81535 on request
K1674.207081688Drightlight grey RAL 70358M161662,841,52616,671016242,31535 on request
K1674.207101688Drightlight grey RAL 703510M161662,841,52616,671016242,81535 on request
K1674.2070820188Drightlight grey RAL 70358M20x1,52072,351,33020,58,51220302,32060 on request
K1674.2071020188Drightlight grey RAL 703510M20x1,52072,351,33020,58,51220302,82060 on request
K1674.2071220188Drightlight grey RAL 703512M20x1,52072,351,33020,58,512203032060 on request