Product groups
Cam-action indexing plungers, stainless steel with square sleeve
K2223

Cam-action indexing plungers, stainless steel with square sleeve

go back

Item description/product images

DescriptionProduct description:Cam-action indexing plunger are used where any change in locking position due to lateral forces should be prevented.
Turning the grip through 180° retracts the indexing pin, enabling a change in the indexed position.
The notch ensures that the grip remains in this position and the indexing pin remains retracted.
Material:Grip 1.4308.
Sleeve 1.4301.
Indexing pin 1.4305.
Spring 1.4310.
Grip cap thermoplastic PA.
Version:Sleeve and grip bright.
Indexing pin ground and left bright.
Spring bright.
Grip cap in various colours:
-black grey RAL 7021
-pure orange RAL 2004
-colza yellow RAL 1021
-traffic red RAL 3020
-signal green RAL 6032
-traffic blue RAL 5017
-light grey RAL 7035
Note:The square sleeve makes these plungers suitable for welding. To prevent overheating the spring, positioning with spot welding is recommended.Advantages:Turning the grip through 180° retracts the pin.
Optionally available with coloured plastic grip caps.
Square sleeve for welding.
On request:Special versions.
Accessory:Positioning bushes K1290, K1839, K1840.
Drawing reference:
Form G: without grip cap
Form H: with grip cap
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2223 Cam-action indexing plungers, stainless steel with square sleeve 225 kB

Drawings (total overview)

Cam-action indexing plungers, stainless steel with square sleeve

Cam-action indexing plungers, stainless steel with square sleeve, Form G, without grip cap

More information

Drawings

Cam-action indexing plungers, stainless steel with square sleeve, Form G, without grip cap

Item selection/filter

Order No.FormDD1LL1BB1HFx30°SWSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K2223.1100410G41038,525936112814 on request
K2223.1100510G51038,5259361,312814 on request
K2223.1100610G61038,5259361,812814 on request
K2223.1100512G51247,43010,83,681,316814 on request
K2223.1100612G61247,43010,83,681,816814 on request
K2223.1100812G81247,43010,83,682,316814 on request
K2223.1100616G61661,24014,44,8101,8201535 on request
K2223.1100816G81661,24014,44,8102,3201535 on request
K2223.1101016G101661,24014,44,8102,8201535 on request
K2223.1100820G8207150186122,3242060 on request
K2223.1101020G10207150186122,8242060 on request
K2223.1101220G12207150186123242060 on request

Cam-action indexing plungers, stainless steel with square sleeve, Form H, with grip caps

More information

Drawings

Cam-action indexing plungers, stainless steel with square sleeve, Form H, with grip caps

Item selection/filter

Order No.FormComponent
colour
DD1LL1BB1HFx30°SWSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K2223.1110410Hblack grey RAL 702141039,526,310,94,96112814 on request
K2223.1110510Hblack grey RAL 702151039,526,310,94,961,312814 on request
K2223.1110610Hblack grey RAL 702161039,526,310,94,961,812814 on request
K2223.1110512Hblack grey RAL 702151248,431,112,95,781,316814 on request
K2223.1110612Hblack grey RAL 702161248,431,112,95,781,816814 on request
K2223.1110812Hblack grey RAL 702181248,431,112,95,782,316814 on request
K2223.1110616Hblack grey RAL 702161662,341,516,67101,8201535 on request
K2223.1110816Hblack grey RAL 702181662,341,516,67102,3201535 on request
K2223.1111016Hblack grey RAL 7021101662,341,516,67102,8201535 on request
K2223.1110820Hblack grey RAL 702182072,351,320,58,5122,3242060 on request
K2223.1111020Hblack grey RAL 7021102072,351,320,58,5122,8242060 on request
K2223.1111220Hblack grey RAL 7021122072,351,320,58,5123242060 on request
K2223.11104102Horange RAL 200441039,526,310,94,96112814 on request
K2223.11105102Horange RAL 200451039,526,310,94,961,312814 on request
K2223.11106102Horange RAL 200461039,526,310,94,961,812814 on request
K2223.11105122Horange RAL 200451248,431,112,95,781,316814 on request
K2223.11106122Horange RAL 200461248,431,112,95,781,816814 on request
K2223.11108122Horange RAL 200481248,431,112,95,782,316814 on request
K2223.11106162Horange RAL 200461662,341,516,67101,8201535 on request
K2223.11108162Horange RAL 200481662,341,516,67102,3201535 on request
K2223.11110162Horange RAL 2004101662,341,516,67102,8201535 on request
K2223.11108202Horange RAL 200482072,351,320,58,5122,3242060 on request
K2223.11110202Horange RAL 2004102072,351,320,58,5122,8242060 on request
K2223.11112202Horange RAL 2004122072,351,320,58,5123242060 on request
K2223.111041016Hcolza yellow RAL 102141039,526,310,94,96112814 on request
K2223.111051016Hcolza yellow RAL 102151039,526,310,94,961,312814 on request
K2223.111061016Hcolza yellow RAL 102161039,526,310,94,961,812814 on request
K2223.111051216Hcolza yellow RAL 102151248,431,112,95,781,316814 on request
K2223.111061216Hcolza yellow RAL 102161248,431,112,95,781,816814 on request
K2223.111081216Hcolza yellow RAL 102181248,431,112,95,782,316814 on request
K2223.111061616Hcolza yellow RAL 102161662,341,516,67101,8201535 on request
K2223.111081616Hcolza yellow RAL 102181662,341,516,67102,3201535 on request
K2223.111101616Hcolza yellow RAL 1021101662,341,516,67102,8201535 on request
K2223.111082016Hcolza yellow RAL 102182072,351,320,58,5122,3242060 on request
K2223.111102016Hcolza yellow RAL 1021102072,351,320,58,5122,8242060 on request
K2223.111122016Hcolza yellow RAL 1021122072,351,320,58,5123242060 on request
K2223.111041084Htraffic red RAL 302041039,526,310,94,96112814 on request
K2223.111051084Htraffic red RAL 302051039,526,310,94,961,312814 on request
K2223.111061084Htraffic red RAL 302061039,526,310,94,961,812814 on request
K2223.111051284Htraffic red RAL 302051248,431,112,95,781,316814 on request
K2223.111061284Htraffic red RAL 302061248,431,112,95,781,816814 on request
K2223.111081284Htraffic red RAL 302081248,431,112,95,782,316814 on request
K2223.111061684Htraffic red RAL 302061662,341,516,67101,8201535 on request
K2223.111081684Htraffic red RAL 302081662,341,516,67102,3201535 on request
K2223.111101684Htraffic red RAL 3020101662,341,516,67102,8201535 on request
K2223.111082084Htraffic red RAL 302082072,351,320,58,5122,3242060 on request
K2223.111102084Htraffic red RAL 3020102072,351,320,58,5122,8242060 on request
K2223.111122084Htraffic red RAL 3020122072,351,320,58,5123242060 on request
K2223.111041086Hsignal green RAL 603241039,526,310,94,96112814 on request
K2223.111051086Hsignal green RAL 603251039,526,310,94,961,312814 on request
K2223.111061086Hsignal green RAL 603261039,526,310,94,961,812814 on request
K2223.111051286Hsignal green RAL 603251248,431,112,95,781,316814 on request
K2223.111061286Hsignal green RAL 603261248,431,112,95,781,816814 on request
K2223.111081286Hsignal green RAL 603281248,431,112,95,782,316814 on request
K2223.111061686Hsignal green RAL 603261662,341,516,67101,8201535 on request
K2223.111081686Hsignal green RAL 603281662,341,516,67102,3201535 on request
K2223.111101686Hsignal green RAL 6032101662,341,516,67102,8201535 on request
K2223.111082086Hsignal green RAL 603282072,351,320,58,5122,3242060 on request
K2223.111102086Hsignal green RAL 6032102072,351,320,58,5122,8242060 on request
K2223.111122086Hsignal green RAL 6032122072,351,320,58,5123242060 on request
K2223.111041087Htraffic blue RAL 501741039,526,310,94,96112814 on request
K2223.111051087Htraffic blue RAL 501751039,526,310,94,961,312814 on request
K2223.111061087Htraffic blue RAL 501761039,526,310,94,961,812814 on request
K2223.111051287Htraffic blue RAL 501751248,431,112,95,781,316814 on request
K2223.111061287Htraffic blue RAL 501761248,431,112,95,781,816814 on request
K2223.111081287Htraffic blue RAL 501781248,431,112,95,782,316814 on request
K2223.111061687Htraffic blue RAL 501761662,341,516,67101,8201535 on request
K2223.111081687Htraffic blue RAL 501781662,341,516,67102,3201535 on request
K2223.111101687Htraffic blue RAL 5017101662,341,516,67102,8201535 on request
K2223.111082087Htraffic blue RAL 501782072,351,320,58,5122,3242060 on request
K2223.111102087Htraffic blue RAL 5017102072,351,320,58,5122,8242060 on request
K2223.111122087Htraffic blue RAL 5017122072,351,320,58,5123242060 on request
K2223.111041088Hlight grey RAL 703541039,526,310,94,96112814 on request
K2223.111051088Hlight grey RAL 703551039,526,310,94,961,312814 on request
K2223.111061088Hlight grey RAL 703561039,526,310,94,961,812814 on request
K2223.111051288Hlight grey RAL 703551248,431,112,95,781,316814 on request
K2223.111061288Hlight grey RAL 703561248,431,112,95,781,816814 on request
K2223.111081288Hlight grey RAL 703581248,431,112,95,782,316814 on request
K2223.111061688Hlight grey RAL 703561662,341,516,67101,8201535 on request
K2223.111081688Hlight grey RAL 703581662,341,516,67102,3201535 on request
K2223.111101688Hlight grey RAL 7035101662,341,516,67102,8201535 on request
K2223.111082088Hlight grey RAL 703582072,351,320,58,5122,3242060 on request
K2223.111102088Hlight grey RAL 7035102072,351,320,58,5122,8242060 on request
K2223.111122088Hlight grey RAL 7035122072,351,320,58,5123242060 on request