Product groups
Cam-action indexing plungers, steel with internal guide, Form B, without grip cap, with nut
K1677_B

Cam-action indexing plungers, steel with internal guide, Form B,...

go back

Item description/product images

DescriptionProduct description:Cam-action indexing plungers are used where any change in locking position due to lateral forces should be prevented. Turning the grip through 180° retracts the indexing pin, enabling a change in the indexed position. The notch ensures that the grip remains in this position and the indexing pin remains retracted.Material:Threaded sleeve and grip 1.0503.
Indexing pin 1.0718.
Spring 1.4310.
Version:Threaded sleeve and grip black oxidised.
Indexing pin hardened, ground and black oxidised.
Spring bright.
Application:The closed construction of these indexing plungers with internal guide permits them to be installed in places subject to heavy soiling e.g. dust and airborn sparks.Advantages:- The indexing pin is retracted by rotating the grip through 180°.
- The closed design prevents dirt from entering the threaded sleeve.
- The hexagon on the sleeve facilitates easy installation of the indexing plunger.
On request:Special versions.Accessory:Mounting bracket K0638.
Positioning bushes K1290.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 K1677_B_Datasheet_31915_Cam-action_indexing_plungers_steel_with_internal_guide_Form_B_without_grip_cap_with_nut--en 234 kB

Drawings

Cam-action indexing plungers, steel with internal guide, Form B, without grip cap, with nut

Item selection/filter

Order No.FormDD1D2LL1L3BB1HSW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K1677.0505101B5M10x11645,8251593613171,3814 on request
K1677.0506121B6M12x1,517,455,4301910,23,6814191,8815 on request
K1677.0508161B8M16x1,521,671402614,44,81019242,31535 on request
K1677.0510201B10M20x1,524,880,550301761222302,82060 on request