Product groups
Hexagon head bolts, stainless steel in Hygienic DESIGN
K1411

Hexagon head bolts, stainless steel in Hygienic DESIGN

go back

Item description/product images

DescriptionMaterial:Stainless steel 1.4404Version:Polished.Note:The surface of the hexagon head bolt is polished and, with regard to design optimised for the use in hygienic environments.
The bolt head is convex on the top face and the collar has a conical formed top surface.
Instead of troublesome embossing or indentations, the bolt head is smooth with a surface finish of Ra 0.8 µm.
Dirt and residue from products or cleaners seldom adheres and easy cleaning is ensured.
Accessory:For damage-free tightening and loosening of the screw we recommend the open-end spanners together with the protective caps (K1362).Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1411 Hexagon head bolts, stainless steel in Hygienic DESIGN 173 kB
 Tightening torques - hexagon head bolts, stainless steel 18,1 kB

Drawings

Hexagon head bolts, stainless steel in Hygienic DESIGN

Item selection/filter

Order No.Main
material
DD1

HKLSWCADAcc.PriceOrder
K1411.03X06stainless steel A4M3733,865,5 on request
K1411.03X08stainless steel A4M3733,885,5 on request
K1411.03X10stainless steel A4M3733,8105,5 on request
K1411.03X12stainless steel A4M3733,8125,5 on request
K1411.03X16stainless steel A4M3733,8165,5 on request
K1411.04X06stainless steel A4M49,23467on request
K1411.04X08stainless steel A4M49,23487 on request
K1411.04X10stainless steel A4M49,234107 on request
K1411.04X12stainless steel A4M49,234127 on request
K1411.04X16stainless steel A4M49,234167 on request
K1411.04X20stainless steel A4M49,234207 on request
K1411.04X25stainless steel A4M49,234257 on request
K1411.04X30stainless steel A4M49,234307 on request
K1411.04X35stainless steel A4M49,234357 on request
K1411.05X08stainless steel A4M510,53,74,788on request
K1411.05X10stainless steel A4M510,53,74,7108 on request
K1411.05X12stainless steel A4M510,53,74,7128 on request
K1411.05X16stainless steel A4M510,53,74,7168 on request
K1411.05X20stainless steel A4M510,53,74,7208 on request
K1411.05X25stainless steel A4M510,53,74,7258 on request
K1411.05X30stainless steel A4M510,53,74,7308 on request
K1411.05X35stainless steel A4M510,53,74,7358 on request
K1411.06X08stainless steel A4M61345810on request
K1411.06X10stainless steel A4M613451010on request
K1411.06X12stainless steel A4M613451210 on request
K1411.06X16stainless steel A4M613451610 on request
K1411.06X20stainless steel A4M613452010 on request
K1411.06X25stainless steel A4M613452510 on request
K1411.06X30stainless steel A4M613453010 on request
K1411.06X35stainless steel A4M613453510 on request
K1411.06X40stainless steel A4M613454010 on request
K1411.06X45stainless steel A4M613454510 on request
K1411.06X50stainless steel A4M613455010 on request
K1411.06X55stainless steel A4M613455510on request
K1411.06X60stainless steel A4M613456010 on request
K1411.06X65stainless steel A4M613456510on request
K1411.08X12stainless steel A4M816,85,56,51213on request
K1411.08X14stainless steel A4M816,85,56,51413on request
K1411.08X16stainless steel A4M816,85,56,51613 on request
K1411.08X20stainless steel A4M816,85,56,52013 on request
K1411.08X25stainless steel A4M816,85,56,52513 on request
K1411.08X30stainless steel A4M816,85,56,53013 on request
K1411.08X35stainless steel A4M816,85,56,53513 on request
K1411.08X40stainless steel A4M816,85,56,54013 on request
K1411.08X45stainless steel A4M816,85,56,54513 on request
K1411.08X50stainless steel A4M816,85,56,55013 on request
K1411.08X55stainless steel A4M816,85,56,55513on request
K1411.08X60stainless steel A4M816,85,56,56013 on request
K1411.08X65stainless steel A4M816,85,56,56513on request
K1411.08X70stainless steel A4M816,85,56,57013on request
K1411.08X75stainless steel A4M816,85,56,57513on request
K1411.08X80stainless steel A4M816,85,56,58013on request
K1411.10X16stainless steel A4M1020,67,38,31616on request
K1411.10X20stainless steel A4M1020,67,38,32016 on request
K1411.10X25stainless steel A4M1020,67,38,32516 on request
K1411.10X30stainless steel A4M1020,67,38,33016 on request
K1411.10X35stainless steel A4M1020,67,38,33516 on request
K1411.10X40stainless steel A4M1020,67,38,34016 on request
K1411.10X45stainless steel A4M1020,67,38,34516 on request
K1411.10X50stainless steel A4M1020,67,38,35016 on request
K1411.10X55stainless steel A4M1020,67,38,35516on request
K1411.10X60stainless steel A4M1020,67,38,36016 on request
K1411.10X65stainless steel A4M1020,67,38,36516on request
K1411.10X70stainless steel A4M1020,67,38,37016on request
K1411.10X75stainless steel A4M1020,67,38,37516on request
K1411.10X80stainless steel A4M1020,67,38,38016on request
K1411.05X60stainless steel A4M510,53,74,7608on request
K1411.03X20stainless steel A4M3733,8205,5 on request
K1411.03X25stainless steel A4M3733,8255,5 on request
K1411.03X30stainless steel A4M3733,8305,5 on request
K1411.04X40stainless steel A4M49,234407 on request
K1411.05X40stainless steel A4M510,53,74,7408 on request
K1411.05X45stainless steel A4M510,53,74,7458 on request
K1411.05X50stainless steel A4M510,53,74,7508 on request
K1411.12X25stainless steel A4M1223,88,6102518 on request
K1411.12X30stainless steel A4M1223,88,6103018 on request
K1411.12X35stainless steel A4M1223,88,6103518 on request
K1411.12X40stainless steel A4M1223,88,6104018 on request
K1411.12X45stainless steel A4M1223,88,6104518 on request
K1411.12X50stainless steel A4M1223,88,6105018 on request
K1411.12X60stainless steel A4M1223,88,6106018 on request
K1411.16X30stainless steel A4M1629,711,112,53024 on request
K1411.16X35stainless steel A4M1629,711,112,53524 on request
K1411.16X40stainless steel A4M1629,711,112,54024 on request
K1411.16X45stainless steel A4M1629,711,112,54524 on request
K1411.16X50stainless steel A4M1629,711,112,55024 on request
K1411.16X60stainless steel A4M1629,711,112,56024 on request
K1411.20X40stainless steel A4M20361516,34030 on request
K1411.20X45stainless steel A4M20361516,34530 on request
K1411.20X50stainless steel A4M20361516,35030 on request
K1411.20X60stainless steel A4M20361516,36030 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33