Product groups
Hex nuts, stainless steel with seal washer in Hygienic DESIGN
K1648

Hex nuts, stainless steel with seal washer in Hygienic DESIGN

go back

Item description/product images

DescriptionProduct description:The Hygienic DESIGN fastening system was specially developed for use in food-processing facilities. Special emphasis has been placed on the cleaning-optimised geometry and a surface finish of Ra ≤ 0.8 µm. Quick and easy product installation due to a pre-mounted sealing washer rounds off the overall package.Material:

Hex nut: stainless steel 1.4404.
Sealing washer: EU10/2011 and FDA conform thermoplastic (POM).

Version:Hex nut: Polished or unpolished stainless steel.
Sealing washer: RAL5002 - Ultramarine blue (POM).
Note:The contact face for the sealing ring must ideally be flat and perpendicular to the threaded hole and have a surface finish of Ra ≤ 0.8 µm.
Sealing ring is unsuitable for acidic cleaning (pH < 4) and oxidising agents.
Temperature range:-20 °C to +100 °C (POM).Advantages:Pre-installed, exchangable seal washer.
Foodstuff conform material.
Cleaning optimised geometry.
On request:Special versions.Attention:The suitability of the Hygienic DESIGN fasters for the respective application must be checked by the user. Depending on the loads and external influences (temperature, cleaning media, product media), the sealing washer should be inspected regularly and replaced if necessary.Accessory:Sealing washer K1649.
Stainless steel hex head bolt with sealing washer K1647.
Sockets with plastic inserts K1361.
Ring/open-end spanner with protective caps K1362.
Threaded version:M4 - M16.Supplied withHex nut incl. seal washer.Drawing reference:
1) Hex nut
2) Sealing washer
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1648 Hex nuts, stainless steel with seal washer in Hygienic DESIGN 188 kB
 Tightening torques - hexagon head bolts, stainless steel with seal washer 17,9 kB

Drawings

Hex nuts, stainless steel with seal washer in Hygienic DESIGN

Item selection/filter

Order No.Surface finish
body
D

D1D2HKL1RSWTCADAcc.PriceOrder
K1648.1104polishedM41011,25211,15,9374,8 on request
K1648.1105polishedM51213,25213,17,4386 on request
K1648.1106polishedM61415,742,515,19,13107,2 on request
K1648.1108polishedM81819,742,518,111,73139,6 on request
K1648.1110polishedM102223,742,522,11541612 on request
K1648.1112polishedM122628,25325,116,151814,4 on request
K1648.1116polishedM163537,25332,121,862419,2 on request
K1648.2104not polishedM41011,25211,15,9374,8 on request
K1648.2105not polishedM51213,25213,17,4386 on request
K1648.2106not polishedM61415,742,515,19,13107,2 on request
K1648.2108not polishedM81819,742,518,111,73139,6 on request
K1648.2110not polishedM102223,742,522,11541612 on request
K1648.2112not polishedM122628,25325,116,151814,4 on request
K1648.2116not polishedM163537,25332,121,862419,2 on request