Product groups
Aluminium cap for holes and screw heads with hex socket
K1798

Aluminium cap for holes and screw heads with hex socket

go back

Item description/product images

DescriptionProduct description:Using caps on the holes in the machining area reduces set-up times, as less time is required for cleaning, e.g. the accumulation of coolants in screw heads.Material:Aluminium cap.
Screw stainless steel,
O-ring NBR.
Version:Cap black anodised.Assembly:Insert the cap into the hole or hexagon and tighten it with the help of a screwdriver until the screw head and the end face of the cap are flush.Advantages:Non-destructive reusable system.
Prevents swarf and coolant from building up and accumulating in screw heads and counterbores.
Quick and easy assembly and dismantling. Minimises the spraying of coolants when blowing out with compressed air.
On request:Individual versions and colours.Accessory:Socket head screws DIN 912.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1798 Aluminium cap for holes and screw heads with hex socket 403 kB

Drawings

Aluminium cap for holes and screw heads with hex socket

Item selection/filter

Order No.D

D1HH1GSuitable for
bores / hex sockets
CADAcc.PriceOrder
K1798.02108217,96,51M108 on request
K1798.02310239,98,31M1210 on request
K1798.029142913,991,2M1614 on request
K1798.037173716,910,61,5M2017 on request