Product groups
Cap nuts compact in Hygienic DESIGN
K1332

Cap nuts compact in Hygienic DESIGN

go back

Item description/product images

DescriptionMaterial:

Stainless steel 1.4404.

Version:Polished.Note:The surface of the cap nut is polished and, with regard to design optimised for the use in hygienic environments. The top of the nut is spherical and the collar has a conical formed top face. The nut has been designed as a low version so as to keep troublesome corners as few as possible. Due to the extremely high quality surface finish of much less than Ra 0.8 µm, hardly any dirt particles adhere to the surface.On request:Inch threads, high versions.Accessory:For damage-free tightening and loosening of the screw we recommend the open-end spanners together with the protective caps (K1362).Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1332 Cap nuts compact in Hygienic DESIGN 167 kB
 Tightening torques 30,8 kB

Drawings

Cap nuts compact in Hygienic DESIGN

Item selection/filter

Order No.Main
material
D

D1BCHR1SWTWCADAcc.PriceOrder
K1332.03stainless steel A4M36,80,250,54,958,85,5320 on request
K1332.04stainless steel A4M490,30,86,5107430 on request
K1332.05stainless steel A4M5100,517168430 on request
K1332.06stainless steel A4M6120,8191610630 on request
K1332.08stainless steel A4M8160,81,6122013830 on request
K1332.10stainless steel A4M1020121432161030 on request
K1332.12stainless steel A4M122412,51635191130 on request