Product groups
Crank handles with revolving cylinder grip, locating hole with slot
K0659_PBMN

Crank handles with revolving cylinder grip, locating hole with...

go back

Item description/product images

DescriptionMaterial:

Crank and grip thermoplastic.
Hub and grip axle steel, strength class 5.8, or stainless steel 1.4404.

Version:Thermoplastic black grey.
Steel parts black oxidised.
Stainless steel bright.
Note:The hub cover and the revolving cylinder grip are supplied unassembled.
To assemble, screw the grip into the tapped hole provided.
The crank handles can be secured to the shaft by cross-pinning or by parallel key together with a DIN 6912 cap screw and DIN 7349 washer.
Versions with transverse bore are secured using the ISO 4027 (DIN 914) grub screw.
Accessory:K1160 cap screws screws, low head DIN 6912.Drawing reference:
1) Position of the transverse bore to the keyway is offset by 90°.
Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0659_PBMN Crank handles with revolving cylinder grip, locating hole with slot 469 kB

Drawings

Crank handles with revolving cylinder grip, locating hole with slot
Crank handles with revolving cylinder grip, locating hole with slot

Item selection/filter

Order No.

Version 1Version 2Component
material
AB3DD2D7HH1H2H3H4LL2TCADAcc.PriceOrder
K0659.310802reamed hole with slotwithout transverse holesteel802248-85,849,128,513-10412,79 on request
K0659.311003reamed hole with slotwithout transverse holesteel8032410-85,849,128,513-10412,711,4 on request
K0659.321003reamed hole with slotwithout transverse holesteel10032910-107,161,435,513-12915,711,4 on request
K0659.321204reamed hole with slotwithout transverse holesteel10042912-107,161,435,513-12915,713,8 on request
K0659.331204reamed hole with slotwithout transverse holesteel12543612-139,582,54418,5-16119,513,8 on request
K0659.331405reamed hole with slotwithout transverse holesteel12553614-139,582,54418,5-16119,516,3 on request
K0659.3108026reamed hole with slotwith transverse boresteel802248M685,849,128,5137,510412,79 on request
K0659.3110036reamed hole with slotwith transverse boresteel8032410M685,849,128,5137,510412,711,4 on request
K0659.3210036reamed hole with slotwith transverse boresteel10032910M6107,161,435,5137,512915,711,4 on request
K0659.3212046reamed hole with slotwith transverse boresteel10042912M6107,161,435,5137,512915,713,8 on request
K0659.3312046reamed hole with slotwith transverse boresteel12543612M6139,582,54418,57,516119,513,8 on request
K0659.3314056reamed hole with slotwith transverse boresteel12553614M6139,582,54418,57,516119,516,3 on request
K0659.0310802reamed hole with slotwithout transverse holestainless steel802248-85,849,128,513-10412,79 on request
K0659.0311003reamed hole with slotwithout transverse holestainless steel8032410-85,849,128,513-10412,711,4 on request
K0659.0321003reamed hole with slotwithout transverse holestainless steel10032910-107,161,435,513-12915,711,4 on request
K0659.0321204reamed hole with slotwithout transverse holestainless steel10042912-107,161,435,513-12915,713,8 on request
K0659.0331204reamed hole with slotwithout transverse holestainless steel12543612-139,582,54418,5-16119,513,8 on request
K0659.0331405reamed hole with slotwithout transverse holestainless steel12553614-139,582,54418,5-16119,516,3 on request
K0659.03108026reamed hole with slotwith transverse borestainless steel802248M685,849,128,5137,510412,79 on request
K0659.03110036reamed hole with slotwith transverse borestainless steel8032410M685,849,128,5137,510412,711,4 on request
K0659.03210036reamed hole with slotwith transverse borestainless steel10032910M6107,161,435,5137,512915,711,4 on request
K0659.03212046reamed hole with slotwith transverse borestainless steel10042912M6107,161,435,5137,512915,713,8 on request
K0659.03312046reamed hole with slotwith transverse borestainless steel12543612M6139,582,54418,57,516119,513,8 on request
K0659.03314056reamed hole with slotwith transverse borestainless steel12553614M6139,582,54418,57,516119,516,3 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33