Product groups

Item description/product images

DescriptionMaterial:Black thermoset PF 31.
Screw electro zinc-plated steel.
Version:High-gloss polished.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1221 Taper grips fixed 97,4 kB

Drawings

Taper grips fixed

Item selection/filter

Order No.

DD1D2LL1CADAcc.PriceOrder
K1221.120408M4129840 on request
K1221.150507M51511750 on request
K1221.180608M61813864 on request
K1221.210610M621151072 on request
K1221.210810M821151072 on request
K1221.250810M825171090 on request
K1221.261012M10262012100 on request