Product groups
Handwheels for position indicators
K1930

Handwheels for position indicators

go back

Item description/product images

DescriptionMaterial:Cast aluminium.Version:Bright.Note:The handwheels have a recess for receiving position indicators.Accessory:– Position Indicators K1929
– Handles K0166 / K0167 / K0168 / K0169 / K0170 / K0172 / K0651 / K1000 / K1199 / K1201 / K1202 / K1209 / K1221
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1930 Handwheels for position indicators 155 kB

Drawings

Handwheels for position indicators

Item selection/filter

Order No.SizeD

D2D3D4D5
predrilled
D6GLL1L3TSuitable for

CADAcc.PriceOrder
K1930.801201801208785,2956,840M664152330position indicator size 80  on request
K1930.801401801408785,2956,840M870172330position indicator size 80  on request