Product groups
Position indicators for handwheelsanalogue-digital display
K1929

Position indicators for handwheels analogue-digital display

go back

Item description/product images

DescriptionMaterial:Housing, screen plastic.Version:Housing black, fibreglass reinforced.
Screen dustproof.
Note:Position indicators are provided for installation in handwheels. They allow direct readout of set measurement values such as lengths, flow rates, speeds, etc, at a glance.
The measurement values are acquired according to the gravity principle. Conceived for use on horizontal spindles.

One revolution of the black pointer corresponds to one spindle rotation. In combination with the 5-place digital display, a very precise and easy read out of the position is thus obtained
On request:Other pitchesAccessory:– Handwheels K1930Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1929 Position indicators for handwheelsanalogue-digital display 210 kB

Drawings

Position indicators for handwheelsanalogue-digital display

Item selection/filter

Order No.SizePitchIndicator
after one
rotation
Suitable for

CADAcc.PriceOrder
K1929.80020180200002handwheel size 80  on request
K1929.80030180300003handwheel size 80  on request
K1929.80040180400004handwheel size 80  on request
K1929.80050180500005handwheel size 80  on request
K1929.801001801000010handwheel size 80  on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33