Product groups
Ball grips revolving with internal thread
K0726_IG

Ball grips revolving with internal thread

go back

Item description/product images

DescriptionMaterial:

Ball thermoset PF 31.
Bushing steel or stainless steel 1.4305.

Version:Ball black glossy.
Steel trivalent blue passivated.
Stainless steel bright.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0726_IG Ball grips revolving with internal thread 160 kB

Drawings

Ball grips revolving with internal thread

Item selection/filter

Order No.

Component
material
BDD1D2HH1H2SW1TCADAcc.PriceOrder
K0726.060steel5M6251022,5155812,5 on request
K0726.080steel6M8321329,51961015 on request
K0726.100steel8M104016372481319 on request
K0726.120steel10M1250204731121721,5 on request
K0726.1060stainless steel5M6251022,5155812,5 on request
K0726.1080stainless steel6M8321329,51961015 on request
K0726.1100stainless steel8M104016372481319 on request
K0726.1120stainless steel10M1250204731121721,5 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33