Product groups
Hook clamp with long hook, Form C
K0012_C

Hook clamp with long hook, Form C

go back

Item description/product images

DescriptionMaterial:Carbon steel, tempered.Version:Black oxidised.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0012_C Hook clamp with long hook, Form C 158 kB

Drawings

Hook clamp with long hook, Form C

Item selection/filter

Order No.FormBDD1D2D3HH1H2H3RR1F
max. kN
CADAcc.PriceOrder
K0012.406C9167111042,522610,510304,5 on request
K0012.408C12208,6151252,525812,512,5406,5 on request
K0012.410C182510,6181466,5321016,5165011,8 on request

Other items in this category

Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33