Product groups
Hook clamps with long hook
K0012

Hook clamps with long hook

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Carbon steel, tempered.Version:Black oxidised.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0012 Hook clamps with long hook 181 kB

Drawings (total overview)

Hook clamps with long hook

Hook clamp with long hook, Form C

More information

Drawings

Hook clamp with long hook, Form C

Item selection/filter

Order No.FormBDD1D2D3HH1H2H3RR1F
max. kN
CADAcc.PriceOrder
K0012.406C9167111042,522610,510304,5 on request
K0012.408C12208,6151252,525812,512,5406,5 on request
K0012.410C182510,6181466,5321016,5165011,8 on request

Hook clamp with long hook, Form D

More information

Drawings

Hook clamp with long hook, Form D

Item selection/filter

Order No.FormBDD1D3HH1H3RR1F
max. kN
CADAcc.PriceOrder
K0012.506D91671042,52210,510304,5 on request
K0012.508D12208,61252,52512,512,5406,5 on request
K0012.510D182510,61466,53216,5165011,8 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33