Product groups

Item description/product images

DescriptionMaterial:Carbon steel.Version:Black oxidised.Accessory:Hook clamps K0014.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0851 Hook clamp holders 203 kB

Drawings

Hook clamp holders

Item selection/filter

Order No.

ABB1DD1D2HH1LCADAcc.PriceOrder
K0851.04016124147,610144,316634 on request
K0851.06019128168,512165,319840 on request
K0851.08025382411,318246,6251050 on request
K0851.10030452813,420289301260 on request
K0851.12040553515253511401475 on request
K0851.16040654220,2324213,5401685 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33