Product groups
Hook clamp with mounting bracket with extended clamping claw
K0016

Hook clamp with mounting bracket with extended clamping claw

go back

Item description/product images

DescriptionMaterial:Hook clamps and clamping screw carbon steel, tempered.Version:Black oxidised.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0016 Hook clamp with mounting bracket with extended clamping claw 276 kB

Drawings

Hook clamp with mounting bracket with extended clamping claw

Item selection/filter

Order No.DD1D2D3ABB1B2B3B4B5HH1H2H3LMSSWTightening
torque
max. Nm
F
max. kN
CADAcc.PriceOrder
K0016.0618M66,41628382619,5126182,554,5442518509457,54,5 on request
K0016.0826M88,42034483122,5147,526365533021641256156,5 on request
K0016.1033M1010,524405536,52616,5933,53,577,56135247518583011,8 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33