Product groups
Repair set for stainless steel locating cylinders
K1474

Repair set for stainless steel locating cylinders

go back

Item description/product images

DescriptionNote:Repair kit comprising setscrew, o-ring and 4-piece ball set.Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1474 Repair set for stainless steel locating cylinders 110 kB

Item selection/filter

Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33