Product groups
Locating cylinder stainless steel pneumatic
K1738

Locating cylinder stainless steel pneumatic

go back

Item description/product images

DescriptionProduct description:By locating cylinder Form A, the clamping balls are pushed out by a spring. Compressed air is used to retract the balls.

By locating cylinder Form B, the clamping balls are initially retracted. Compressed air pushes the balls out.
Material:Body, stainless steel.
Seal, NBR.
Version:Stainless steel bright.Note for ordering:Form A is marked with a groove.Note:The stated clamping and retaining forces are related to an operating pressure of 0.5 Mpa.
When using several positioning units, the distance tolerance of ± 0.1 mm should not be exceeded.
Repeat accuracy ±0.2 mm.
Assembly:Installation dimensions are for a 6 mm thick plate.Accessory:K1739 locating bushes stainless steel.Drawing reference:
1) Form A ID groove
2) Pneumatic connection
3) Locating bush for locating cylinder
4) Form A locating cylinder
5) Form B locating cylinder
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1738 Locating cylinder stainless steel pneumatic 427 kB

Drawings

Locating cylinder stainless steel pneumatic

Item selection/filter

Order No.FormForm definitionD

D1D2D3D4HH1H2H3H4SWOperating
pressure
MPa
F
N
Holding
force
N
CADAcc.PriceOrder
K1738.10140Aspring-loaded1910M14x123M55,5214,526,510190,3 - 0,750150 on request
K1738.10141Bclamped pneumatically1910M14x123M55,5214,526,510190,3 - 0,7150300 on request