Product groups
Locating bushes stainless steel for locating cylinder, pneumatic
K1739

Locating bushes stainless steel for locating cylinder,...

go back

Item description/product images

DescriptionMaterial:Stainless steelVersion:Hardened.Note:Mounting dimensions Form A:
Mounting with nut, max. plate thickness 10 mm.
Mounting dimensions Form B:
Screwed in, for plate thicknesses over 10 mm or in a blind hole.
Colour may differ from the image due to the hardening process.
On request:Suitable nuts and assembly tool.Accessory:K1738 Locating cylinder stainless steel, pneumaticSpecial features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1739 Locating bushes stainless steel for locating cylinder, pneumatic 367 kB

Drawings

Locating bushes stainless steel for locating cylinder, pneumatic
Locating bushes stainless steel for locating cylinder, pneumatic

Item selection/filter

Order No.BD

D1D2D3D4HH1H2CADAcc.PriceOrder
K1739.1012,510202017M16x1,51732 on request