Product groups
Cam levers, aluminium with steel mandrel collet and plastic thrust washer
K1500

Cam levers, aluminium with steel mandrel collet and plastic...

go back

Item description/product images

DescriptionProduct description:With this patented clamping system, two components can be positioned without tools via form fit and then clamped together by frictional connection. The clamping range and the holding force is adjustable.Material:Handles, cast aluminium, EN AC-46200.
Thrust washer, fibreglass reinforced PA 66 GF 35 X plastic.
Hinge pin stainless steel.
Tie rod, washer, collet, disc spring, steel.
Version:Grips fine structure powder-coated, black or red RAL 3003.
Thrust washer, black.
Washer blue-passivated.
Tie rod and collet black oxidised.
Note:It is recommended that the cam lever is in a vertical position when the collet is positioned in the bore.
The function of the clamping system was tested in bores with tolerance H7. All values for retaining force are guide values and are given without safety factor.
The suitability for the respective application must be checked by the user.
Advantages:Two components can be joined together without tools. The components are perfectly centred in the clamped state. The compact design means that the mandrel collet with cam lever can even be used in blind holes. There are no specific dimensional requirements for the holes. Additionally, the surfaces and design do not need to have any specific properties.Functional principle:The clamping system is inserted in the hole in the open state. At the beginning of the locking process, the mandrel collet expands and clamps itself in the lower component. The integrated disc spring assembly creates a positive down force that also clamps the two components to one another at the end of the locking process.Drawing reference:
1) actuated
2) not actuated
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1500 Cam levers, aluminium with steel mandrel collet and plastic thrust washer 146 kB

Drawings

Cam levers, aluminium with steel mandrel collet and plastic thrust washer

Item selection/filter

Order No.Main
colour
AA1BD

D1HH1H2H3Hand
force
FH N
Holding
force
F kN
CADAcc.PriceOrder
K1500.1001black36,241,714,410129132510,4901,35 on request
K1500.1202black52,359,1181215,411,2173012,61003 on request
K1500.1403black70,479,221,51418,114,5223514,71203,3 on request
K1500.1004red36,241,714,410129132510,4901,35 on request
K1500.1205red52,359,1181215,411,2173012,61003 on request
K1500.1406red70,479,221,51418,114,5223514,71203,3 on request