Product groups
Push button latches, stainless steel
K1562

Push button latches, stainless steel

go back

Item description/product images

DescriptionProduct description:Push button latches are used for replacing and locking fixtures or hatches quickly and easily.
Toolless clamping shortens setup times.
Material:Housing and push button stainless steel.Version:Housing and push button bright.Note:Form A for plate thickness 3 to 10 mm.
Form B for plate thickness 3 to 27 mm.

A gap of more than 0.1 mm appears between the plates if the retaining force is exceeded.
Type of operation:Press the latch over the clamping pin without pressing the knob. The latch is now locked.
To release, press the button and pull the latch off.
Application:Mounting option A in combination with spacer rings, for plate thickness 3 to 10 mm.
Mounting option B for plate thickness 10 to 27 mm.
Attention:The specified pull-out forces apply only in combination with clamping pin K1564.Accessory:Spacer rings K1563.
Clamping pins K1564.
Drawing reference:
1) plate
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1562 Push button latches, stainless steel 329 kB
 Technical note on Push button latch K1562 and clamping pin K1564 183 kB

Drawings (total overview)

Push button latches, stainless steel

Push button latches, stainless steel with stainless steel head

More information

Drawings

Push button latches, stainless steel with stainless steel head

Item selection/filter

Order No.FormVersion 1D

D1D2D3HH1H2LMSWTHolding
force
N
Clamping
force
N
Shearing force
kN
Pullout force F
kN
Temperature
resistance
CADAcc.PriceOrder
K1562.11Awith head61932112315,58,59,5M16X117310061,10,25≤180 °C on request

Push button latches, stainless steel

More information

Drawings

Push button latches, stainless steel

Item selection/filter

Order No.FormVersion 1DD2D3D4HH1LMSWTHolding
force
N
Clamping
force
N
Shearing force
kN
Pullout force F
kN
Temperature
resistance
CADAcc.PriceOrder
K1562.12Bwithout head61911202319,59,5M16X11710-2710061,10,25≤180 °C on request