Product groups
Quarter-turn latches, stainless steel, heavy-duty version 
with stainless steel twist knob
K2256_ES

Quarter-turn latches, stainless steel, heavy-duty version with...

go back

Item description/product images

DescriptionProduct description:Quarter-turn latches are used for replacing and locking fixtures or hatches quickly and easily.
Toolless clamping shortens setup times.
Material:Housing stainless steel.
Rotary knob thermoplastic PA (polyamide) or stainless steel.
Version:Housing bright.
Rotary knob PA fibreglass reinforced, black.
Knob stainless steel, bright.
Note:M2 or M3 stainless steel fastening screws are included.

The plate thickness varies depending on the clamping pin used (K2257).

Mounting option 1 with Form A clamping pin for plate thickness 6 mm or with Form B clamping pin for plate thickness 9 mm.
Mounting option 2 with Form A clamping pin for plate thickness >6 to 20 mm or with Form B clamping pin for plate thickness >9 to 20 mm.

The clamping pins must be ordered separately.

A gap of more than 0.1 mm appears between the plates if the retaining force is exceeded.
Type of operation:Ensure that the twist knob is in the "OFF" position.
Place the quarter-turn latch over the clamping pin and turn the twist knob to the ‘ON’ position.
Accessory:Stainless steel clamping pin for quarter-turn latch K2257.Drawing reference:
1) Mounting option 1
2) Mounting option 2
3) Plate
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2256_ES Quarter-turn latches, stainless steel, heavy-duty version with stainless steel twist knob 750 kB
 Technical Information Quarter-turn latches K2256 and clamping pins K2257 210 kB

Drawings

Quarter-turn latches, stainless steel, heavy-duty version 
with stainless steel twist knob

Item selection/filter

Order No.Component
material
D

D1D2D3D4D5D6D7D8HH1H2MTT1T2Clamping
force
N
Pullout force F
kN
Holding
force
N
Temperature
resistance
CADAcc.PriceOrder
K2256.114stainless steel A261425302114264,42,44014,75,5M02X46/96-20/9-202,51501,8450≤130 °C on request
K2256.118stainless steel A281834402818356,53,448165,5M3x56/96-20/9-202,52502,4750≤180 °C on request