Product groups
Ball lock pins with plastic T-grip and high shear strength
K0792

Ball lock pins with plastic T-grip and high shear strength

go back

Item description/product images

DescriptionMaterial:

Grip thermoplastic.
Push button 1.4305 stainless steel.
Pin 1.4542 stainless steel.
Balls 1.4125 stainless steel.
Spring 1.4310 stainless steel wire.

Version:Grip black grey or traffic red RAL 3020.
Stainless steel bright.
Note:Ball lock pins are used for easy fastening or joining of components.
The two balls are disengaged by pressing the push button and the pin can be slipped into holes in the workpieces. When the push button is released, the balls lock the connection securely.

Shear force double shear (F) = S · τ aB max.

The values given for the shear force are the theoretical breaking load.
These are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.

The load values have been calculated in accordance with DIN 50141. Each user must determine individually whether the ball lock pin is suitable for the respective application.

Different materials in which the ball lock pins are used, weather conditions and wear can influence the determined values.

Ball lock pins with high shear strength are identified by a groove marking on the pin.
Advantages:Higher loading in comparison to standard ball lock pins.
The pins made from 1.4542 stainless steel is hardened, has a higher shear resistance and is extremely durable.
Accessory:Locating bushes for ball lock pins K0724
Safety spiral cable K0367
Retaining cable with loop K0367
Key ring K0367
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0792 Ball lock pins with plastic T-grip and high shear strength 247 kB

Drawings

Ball lock pins with plastic T-grip and high shear strength

Item selection/filter

Order No.Component
colour
BDD1D2D3LL1L2L3L5Receiving
hole
H11
Shearing force
double shear
max.kN
CADAcc.PriceOrder
K0792.214605010black grey RAL 702117,64655,513,2105,92519,415,9524 on request
K0792.214605015black grey RAL 702117,64655,513,2155,92519,420,9524 on request
K0792.214605020black grey RAL 702117,64655,513,2205,92519,425,9524 on request
K0792.214605025black grey RAL 702117,64655,513,2255,92519,430,9524 on request
K0792.214605030black grey RAL 702117,64655,513,2305,92519,435,9524 on request
K0792.214606010black grey RAL 702117,64666,8513,2106,82519,416,8635 on request
K0792.214606015black grey RAL 702117,64666,8513,2156,82519,421,8635 on request
K0792.214606020black grey RAL 702117,64666,8513,2206,82519,426,8635 on request
K0792.214606025black grey RAL 702117,64666,8513,2256,82519,431,8635 on request
K0792.214606030black grey RAL 702117,64666,8513,2306,82519,436,8635 on request
K0792.214606035black grey RAL 702117,64666,8513,2356,82519,441,8635 on request
K0792.214606040black grey RAL 702117,64666,8513,2406,82519,446,8635 on request
K0792.214606045black grey RAL 702117,64666,8513,2456,82519,451,8635 on request
K0792.214606050black grey RAL 702117,64666,8513,2506,82519,456,8635 on request
K0792.216308020black grey RAL 70212362,989,517,3207,83324,427,8863 on request
K0792.216308025black grey RAL 70212362,989,517,3257,83324,432,8863 on request
K0792.216308030black grey RAL 70212362,989,517,3307,83324,437,8863 on request
K0792.216308035black grey RAL 70212362,989,517,3357,83324,442,8863 on request
K0792.216308040black grey RAL 70212362,989,517,3407,83324,447,8863 on request
K0792.216308045black grey RAL 70212362,989,517,3457,83324,452,8863 on request
K0792.216308050black grey RAL 70212362,989,517,3507,83324,457,8863 on request
K0792.216310020black grey RAL 70212362,9101217,3208,93324,428,910100 on request
K0792.216310025black grey RAL 70212362,9101217,3258,93324,433,910100 on request
K0792.216310030black grey RAL 70212362,9101217,3308,93324,438,910100 on request
K0792.216310035black grey RAL 70212362,9101217,3358,93324,443,910100 on request
K0792.216310040black grey RAL 70212362,9101217,3408,93324,448,910100 on request
K0792.216310045black grey RAL 70212362,9101217,3458,93324,453,910100 on request
K0792.216310050black grey RAL 70212362,9101217,3508,93324,458,910100 on request
K0792.216310060black grey RAL 70212362,9101217,3608,93324,468,910100 on request
K0792.218212025black grey RAL 70213381,81214,526,3259,939,528,834,912144 on request
K0792.218212030black grey RAL 70213381,81214,526,3309,939,528,839,912144 on request
K0792.218212035black grey RAL 70213381,81214,526,3359,939,528,844,912144 on request
K0792.218212040black grey RAL 70213381,81214,526,3409,939,528,849,912144 on request
K0792.218212045black grey RAL 70213381,81214,526,3459,939,528,854,912144 on request
K0792.218212050black grey RAL 70213381,81214,526,3509,939,528,859,912144 on request
K0792.218212060black grey RAL 70213381,81214,526,3609,939,528,869,912144 on request
K0792.218212070black grey RAL 70213381,81214,526,3709,939,528,879,912144 on request
K0792.218212080black grey RAL 70213381,81214,526,3809,939,528,889,912144 on request
K0792.218216030black grey RAL 70213381,8161926,33013,139,528,843,116257 on request
K0792.218216035black grey RAL 70213381,8161926,33513,139,528,848,116257 on request
K0792.218216040black grey RAL 70213381,8161926,34013,139,528,853,116257 on request
K0792.218216050black grey RAL 70213381,8161926,35013,139,528,863,116257 on request
K0792.218216060black grey RAL 70213381,8161926,36013,139,528,873,116257 on request
K0792.218216070black grey RAL 70213381,8161926,37013,139,528,883,116257 on request
K0792.218216080black grey RAL 70213381,8161926,38013,139,528,893,116257 on request
K0792.21844605010traffic red RAL 302017,64655,513,2105,92519,415,9524 on request
K0792.21844605015traffic red RAL 302017,64655,513,2155,92519,420,9524 on request
K0792.21844605020traffic red RAL 302017,64655,513,2205,92519,425,9524 on request
K0792.21844605025traffic red RAL 302017,64655,513,2255,92519,430,9524 on request
K0792.21844605030traffic red RAL 302017,64655,513,2305,92519,435,9524 on request
K0792.21844606010traffic red RAL 302017,64666,8513,2106,82519,416,8635 on request
K0792.21844606015traffic red RAL 302017,64666,8513,2156,82519,421,8635 on request
K0792.21844606020traffic red RAL 302017,64666,8513,2206,82519,426,8635 on request
K0792.21844606025traffic red RAL 302017,64666,8513,2256,82519,431,8635 on request
K0792.21844606030traffic red RAL 302017,64666,8513,2306,82519,436,8635 on request
K0792.21844606035traffic red RAL 302017,64666,8513,2356,82519,441,8635 on request
K0792.21844606040traffic red RAL 302017,64666,8513,2406,82519,446,8635 on request
K0792.21844606045traffic red RAL 302017,64666,8513,2456,82519,451,8635 on request
K0792.21844606050traffic red RAL 302017,64666,8513,2506,82519,456,8635 on request
K0792.21846308020traffic red RAL 30202362,989,517,3207,83324,427,8863 on request
K0792.21846308025traffic red RAL 30202362,989,517,3257,83324,432,8863 on request
K0792.21846308030traffic red RAL 30202362,989,517,3307,83324,437,8863 on request
K0792.21846308035traffic red RAL 30202362,989,517,3357,83324,442,8863 on request
K0792.21846308040traffic red RAL 30202362,989,517,3407,83324,447,8863 on request
K0792.21846308045traffic red RAL 30202362,989,517,3457,83324,452,8863 on request
K0792.21846308050traffic red RAL 30202362,989,517,3507,83324,457,8863 on request
K0792.21846310020traffic red RAL 30202362,9101217,3208,93324,428,910100 on request
K0792.21846310025traffic red RAL 30202362,9101217,3258,93324,433,910100 on request
K0792.21846310030traffic red RAL 30202362,9101217,3308,93324,438,910100 on request
K0792.21846310035traffic red RAL 30202362,9101217,3358,93324,443,910100 on request
K0792.21846310040traffic red RAL 30202362,9101217,3408,93324,448,910100 on request
K0792.21846310045traffic red RAL 30202362,9101217,3458,93324,453,910100 on request
K0792.21846310050traffic red RAL 30202362,9101217,3508,93324,458,910100 on request
K0792.21846310060traffic red RAL 30202362,9101217,3608,93324,468,910100 on request
K0792.21848212025traffic red RAL 30203381,81214,526,3259,939,528,834,912144 on request
K0792.21848212030traffic red RAL 30203381,81214,526,3309,939,528,839,912144 on request
K0792.21848212035traffic red RAL 30203381,81214,526,3359,939,528,844,912144 on request
K0792.21848212040traffic red RAL 30203381,81214,526,3409,939,528,849,912144 on request
K0792.21848212045traffic red RAL 30203381,81214,526,3459,939,528,854,912144 on request
K0792.21848212050traffic red RAL 30203381,81214,526,3509,939,528,859,912144 on request
K0792.21848212060traffic red RAL 30203381,81214,526,3609,939,528,869,912144 on request
K0792.21848212070traffic red RAL 30203381,81214,526,3709,939,528,879,912144 on request
K0792.21848212080traffic red RAL 30203381,81214,526,3809,939,528,889,912144 on request
K0792.21848216030traffic red RAL 30203381,8161926,33013,139,528,843,116257 on request
K0792.21848216035traffic red RAL 30203381,8161926,33513,139,528,848,116257 on request
K0792.21848216040traffic red RAL 30203381,8161926,34013,139,528,853,116257 on request
K0792.21848216045traffic red RAL 30203381,8161926,34513,139,528,858,116257 on request
K0792.21848216050traffic red RAL 30203381,8161926,35013,139,528,863,116257 on request
K0792.21848216060traffic red RAL 30203381,8161926,36013,139,528,873,116257 on request
K0792.21848216070traffic red RAL 30203381,8161926,37013,139,528,883,116257 on request
K0792.21848216080traffic red RAL 30203381,8161926,38013,139,528,893,116257 on request