Product groups
Ball lock pins, stainless steel, with thread
K1063

Ball lock pins, stainless steel, with thread

go back

Item description/product images

DescriptionMaterial:Housing and push button stainless steel.
Ball, spring and snap ring stainless steel.
O-ring FKM.
Version:Housing bright.
Push button bright.
Ball tempered.
Note:Mounting dimensions Form A for plate thickness 6 mm.
Mounting dimensions Form B for plate thickness 6 to 16 mm.

A gap of more than 0.1 mm appears between the plates if the retaining force is exceeded.
Attention:The specified pullout forces only apply in conjunction with locating bush K1065.Accessory:Locating bush K1065.Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1063 Ball lock pins, stainless steel, with thread 278 kB
 Technical information for ball lock pins and locating bushes 118 kB

Drawings

Ball lock pins, stainless steel, with thread
Ball lock pins, stainless steel, with thread

Item selection/filter

Order No.DD1D2D3ML1L2L5HH1H2H3SWD5D6T
max.
Holding
force
N
Clamping
force
N
Shearing force
kN
Pullout force
kN
Temperature
resistance
CADAcc.PriceOrder
K1063.6211126238M8192113,525,81865,51081310903030,5≤180 °C on request
K1063.1024116103212M12x1,521,523,51639,429127131217161505091,5≤180 °C on request