Product groups
Locating bushes, stainless steel with status sensor
K1841

Locating bushes, stainless steel with status sensor

go back

Item description/product images

Back to group overview
DescriptionProduct description:Locating bushes form a locating point for ball lock pins or locking pins and enable these to be securely and precisely engaged herein.

The locating bushes with status sensor have a variably adjustable sensor integrated in the bush. These enable electronic feedback as to whether a pin is located in the locating bush or not.
When using several bushes, it can be determined in which one a ball lock pin or locking pin is located.
Material:

Locating bush steel or stainless steel 1.4305.
Sensor stainless steel.
Locknut brass.

Version:Locating bush and sensor bright.
Locknut nickel-plated.
Note:The status sensor and locknut are supplied loose.
Max. tightening torque for the locknut: 1.2 Nm.
Technical data:Inductive sensor:
Output circuit: PNP NO
Operating voltage: 10 - 30 V DC
Operating current: <100 mA
Contact gap: 1 mm
Switch frequency: <3500 Hz
Short-circuit proof: yes
Reverse polarity protection: yes
Rating: IP 67
Connection type: 2 m PVC cable
Temperature range: -25 °C - +70 °C
Approvals: CE, c UL us, EAC
Application:Locating bushes in conjunction with a status sensor enable actuation-dependent process control. In addition, it can be determined whether a ball lock pin or locking pin is in the desired position.Assembly:The sensor is fastened into the bush using the locknut and then adjusted axially. The locknut is tightened to fixate the sensor in the final position.

The detailed procedure is described in the installation instructions.
Safety:Locating bushes with status sensor are not suitable for personnel safety functions.Drawing reference:
Form A: full thread
Form B: with thread and collar

1) LED

BN = brown
BK = black
BU = blue
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1841 Locating bushes, stainless steel with status sensor 462 kB
 Mounting instructions - positioning or locating bushes with/for status sensor 56,8 kB

Drawings (total overview)

Locating bushes, stainless steel with status sensor

Item selection/filter

Order No.FormForm definitionD

D1D2D3D4HH1H2H3H4H5LMNTSWCADAcc.PriceOrder
K1841.11051201AFull thread5-693254101,516,2427M121,51,55 on request
K1841.11061601AFull thread6-7,512325510217,1427M16225 on request
K1841.11081601AFull thread8-10123255103,118,1427M16225 on request
K1841.11102401AFull thread10-131833068417,2427M242,535 on request
K1841.11122401AFull thread12-1518330684,818,2427M242,535 on request
K1841.11163001AFull thread16-2024335811624,2427M302,535 on request
K1841.12051201Bwith thread and collar5206-320351,511,2427M12225 on request
K1841.12061601Bwith thread and collar6247,5-32035212,1427M162,525 on request
K1841.12081601Bwith thread and collar82410-320353,113,1427M162,525 on request
K1841.12102401Bwith thread and collar103413-325510419,2427M242,535 on request
K1841.12122401Bwith thread and collar123415-3255104,820,2427M242,535 on request
K1841.12163001Bwith thread and collar164020-330510623,2427M302,535 on request