Product groups
Steel plate swivel and fixed castors, electrically conductive with rubber tread, heavy duty version
K1760

Steel plate swivel and fixed castors, electrically conductive...

go back

Item description/product images

Back to group overview
DescriptionMaterial:Housing steel plate.
Wheels with thermoplastic rubber tread.
Wheel body polypropylene.
Version:Housing press formed.
Double ball bearing in the castor head.
Plain bearing in wheels.
Note:Wheel axle threaded. Swivel and fixed castors with mounting plate. Electrically conductive wheels, non-marking grey. The ohmic resistance of the wheel is less than 10⁴Ω. Application:Electrically conductive wheels on swivel and fixed castors are used to protect against electrostatic discharge generated by transport equipment or the transported goods. Damage to sensitive goods and painful electrostatic shocks to the personal is so prevented.Temperature range:-20 °C to +60 °C.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1760 Swivel and fixed castors steel plate, electrically conductive, heavy-duty version 387 kB
 Technical information for electrically conductive swivel and fixed castors 251 kB

Drawings (total overview)

Steel plate swivel and fixed castors, electrically conductive with rubber tread, heavy duty version
Steel plate swivel and fixed castors, electrically conductive with rubber tread, heavy duty version

Item selection/filter

Order No.ItemWheel
bearing
ADBHRPermissible
load
kg
CADAcc.PriceOrder
K1760.11080321Fixed castorPlain bearing-8032111-65 on request
K1760.11100321Fixed castorPlain bearing-10032136-70 on request
K1760.11125321Fixed castorPlain bearing-12532161-80 on request
K1760.1108032Swivel castorPlain bearing4080321118065 on request
K1760.1110032Swivel castorPlain bearing40100321369070 on request
K1760.1112532Swivel castorPlain bearing4012532161102,580 on request
K1760.11080322Swivel castorPlain bearing4080321118065 on request
K1760.11100322Swivel castorPlain bearing40100321369070 on request
K1760.11125322Swivel castorPlain bearing4012532161102,580 on request