Product groups
Strap hinges, steel or stainless steel, Form E, rectangular
K1347_E

Strap hinges, steel or stainless steel, Form E, rectangular

go back

Item description/product images

DescriptionMaterial:

Steel.
Stainless steel 1.4301.

Version:Steel electro zinc-plated, chromed or matt brass plated.
Stainless steel matt polished.
Note:Strap hinge for in-frame doors.
The opening angle is max. 270°.

The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties. These load values were determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application. Different materials onto which the hinges are installed, the type of mounting, weather conditions and wear can influence the determined values.
Drawing reference:
1) Both rolled ends of long leaf are welded
2) Grease nipple
3) Fixed pin
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1347_E Strap hinges, steel or stainless steel, Form E, rectangular 164 kB

Drawings

Strap hinges, steel or stainless steel, Form E, rectangular

Item selection/filter

Order No.FormForm definitionMain
material
Surface finish
body
AA1A2A3A4B

B2B3CADAcc.PriceOrder
K1347.074404427272Erectangularsteelchromed8927,227,244,544,58971,48,8 on request
K1347.074404427273Erectangularsteel-8927,227,244,544,58971,48,8 on request
Order No.D

D1D2HH1H2CADAcc.PriceOrder
K1347.07440442727210,676632,2 on request
K1347.07440442727310,676632,2 on request