Product groups
Hinges aluminium, with adjustable friction, Form B
K1196_B

Hinges aluminium, with adjustable friction, Form B

go back

Item description/product images

DescriptionMaterial:Aluminium 6060 T5.
Sleeve POM.
Set screw stainless steel.
Washers PA.
Fastening screws steel.
Version:Black anodised.
Fastening screws electro zinc-plated.
Note:These torque hinges enable doors to remain open in any position. A set screw enables the amount of friction to be infinitely adjusted between 0-5 Nm.
Opening angle 225°.

Max. tensile strength: 6000 N
Max. shear strength: 5000 N

The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.
These load values were determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.
Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.
Temperature range:From -20°C to +80°C
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1196_B Hinges aluminium, with adjustable friction, Form B 204 kB

Drawings

Hinges aluminium, with adjustable friction, Form B

Item selection/filter

Order No.FormAA1BB1D

D1SF1
N
F2
N
CADAcc.PriceOrder
K1196.556511B55386548M6184,589608070 on request