Product groups
Hinges, stainless steel with preset friction, Form B
K1518_B

Hinges, stainless steel with preset friction, Form B

go back

Item description/product images

DescriptionMaterial:

Stainless steel 1.4310.

Version:Bright.Note:Due to the constant and stable torque, the hinges permit door positioning in any angular orientation without the need for additional aids.
Opening angle 270°.
Accessory:Hinges, stainless steel K1517Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1518_B Hinges, stainless steel with preset friction, Form B 151 kB

Drawings

Hinges, stainless steel with preset friction, Form B

Item selection/filter

Order No.FormAA1BB1D

D1SMax.
torque
Nm
CADAcc.PriceOrder
K1518.551154B5538115456,31224,5 on request