Product groups
Stainless steel hinges 
with fastening screws, Form B
K1810_B

Stainless steel hinges with fastening screws, Form B

go back

Item description/product images

DescriptionMaterial:

Stainless steel 1.4301.

Version:Polished or blasted.Note:The high quality stainless steel hinges with fastening screws have an opening angle of 95°. The hinges can be used in the foodstuff, packaging, chemical and pharmaceutical industries.

The hinges are available in polished or abrasive blasted versions.
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1810_B Stainless steel hinges with fastening screws, Form B 170 kB

Drawings

Stainless steel hinges 
with fastening screws, Form B

Item selection/filter

Order No.

FormForm definitionSurface finish
body
AA1A2A3BB1HDLCADAcc.PriceOrder
K1810.65650Broundpolished6540--65254M650 on request
K1810.65651Broundblasted6540--65254M650 on request