Product groups
Rubber-metal overhead element, Form B, internal thread
K2012_B

Rubber-metal overhead element, Form B, internal thread

go back

Item description/product images

DescriptionMaterial:Steel.
Natural rubber soft (Shore 45A), medium (Shore 60A), hard (Shore 70A).
Version:Steel electro zinc-plated.Note:The rubber-metal overhead elements are suspension elements with built-in shear protection and are suitable for suspending lighting fixtures, apparatus and pipelines. These overhead elements can be subjected to tensile loads and smoothly absorb both impact and acceleration forces.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2012_B Rubber-metal overhead element, Form B, internal thread 313 kB

Drawings

Rubber-metal overhead element, Form B, internal thread

Item selection/filter

Order No.FormVersion 1BD

D1D2EGHH1H2H3TShore gradeLoad
N
CADAcc.PriceOrder
K2012.00845Binternal thread3225168,572M83833302,51545125 on request
K2012.00860Binternal thread3225168,572M83833302,51560200 on request
K2012.00870Binternal thread3225168,572M83833302,51570300 on request