Product groups
O-shaped Mounts
K1933

O-shaped mounts steel with external thread both sides

go back

Item description/product images

DescriptionMaterial:Metal parts, steel, grade 5.6.
Elastomer natural rubber, medium hardness, Shore 57A.
Version:Steel electro zinc-plated.Note:O-shaped mounts have a very soft spring characteristic, which is why they are also called low-frequency supports. They serve for low-vibration support of instruments, and electrical components, as well as for mounting light assemblies and precision mechanical equipment.
Due to the material composition, rubber buffers are contact-colouring, which can lead to abrasion marks and discolouration on e.g. floors or contact surfaces.
Rubber buffers made of light grey EPDM that are not contact-colouring are available on request.

The spring characteristic of the O-shaped mounts increases in the order X, Y and Z. The main load direction is the longitudinal axis of the threaded pins (Z direction).

Temperature range:-30 °C to +80 °CSpecial features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1933 O-shaped mounts steel with external thread both sides 154 kB
 Technical information for rubber buffers 36,6 kB

Drawings

O-shaped mounts steel with external thread both sides

Item selection/filter

Order No.BB1DD1

GHLF1
N
CADAcc.PriceOrder
K1933.012012579,59,5106M412,5108 on request
K1933.01401757136146M4171018 on request
K1933.0250305720122512M5301055 on request