Product groups
Rubber buffers, conical
K0575

Rubber buffers, conical

go back

Item description/product images

DescriptionMaterial:Metal parts steel, grade 5.6.
Elastomer natural rubber, medium hardness, Shore 55A.
Version:Steel electro zinc-plated.Note:Rubber buffers are robust and effective elastic cushioning elements and shock absorbers. These rubber buffers are ideal for elastic travel limitation and cushioning knocks by mobile and immobile aggregates and machines and for general use as stops.
Due to the material composition, rubber buffers are contact-colouring, which can lead to abrasion marks and discolouration on e.g. floors or contact surfaces.
Rubber buffers made of light grey EPDM that are not contact-colouring are available on request.
Temperature range:-30 °C to +80 °COn request:Other Shore grades.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0575 Rubber buffers type K conical with external thread 193 kB

Drawings

Rubber buffers, conical

Item selection/filter

Order No.

DHGLCADAcc.PriceOrder
K0575.025017552517M618 on request
K0575.025020552520M618 on request
K0575.025030553018M820 on request
K0575.030020553020M820 on request
K0575.030027553027M820 on request
K0575.035030553530M823 on request
K0575.040030554030M823 on request
K0575.050018555018M1028 on request
K0575.050022555022M1028 on request
K0575.050030555030M1028 on request
K0575.075028557528M1237 on request