Product groups
Rubber impact buffers, parabolic
K0574

Rubber buffers, parabolic

go back

Item description/product images

DescriptionMaterial:Metal parts steel, grade 5.6.
Elastomer natural rubber, medium hardness, Shore 55A.
Version:Steel electro zinc-plated.Note:Rubber buffers are robust and effective elastic cushioning elements and shock absorbers. These rubber buffers are ideal for elastic travel limitation and cushioning knocks by mobile and immobile aggregates and machines and for general use as stops.
Due to the material composition, rubber buffers are contact-colouring, which can lead to abrasion marks and discolouration on e.g. floors or contact surfaces.
Rubber buffers made of light grey EPDM that are not contact-colouring are available on request.
Temperature range:-30 °C to +80 °COn request:Other Shore grades.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0574 Rubber buffers type KP parabolic with external thread 182 kB
 Technical information for rubber buffers 36,6 kB

Drawings

Rubber buffers, parabolic

Item selection/filter

Order No.

DHGLSpring stiffness
N/mm
Load
N
CADAcc.PriceOrder
K0574.020024552024M61814500 on request
K0574.030036553036M82015750 on request
K0574.035040553540M823161750 on request
K0574.050058555058M1028303000 on request
K0574.050067555067M838303200 on request
K0574.075089557589M1237508000 on request