Product groups
Locating cylinders pneumatic, Form A
K1219_A

Locating cylinders pneumatic, Form A

go back

Item description/product images

DescriptionMaterial:Carbon steel.Version:nickel-plated.Note:The 3 clamping balls are released by applying compressed air.
The 3 clamping balls move inward and the fixture can be quickly changed. When the air pressure is removed, the 3 clamping balls move outwards and the fixture is clamped.
This easy-to-use system significantly reduces changeover times.

The repeat accuracy is ± 0.01 mm.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1219_A Locating cylinders pneumatic, Form A 243 kB

Drawings

Locating cylinders pneumatic, Form A

Item selection/filter

Order No.FormDD1D2D3D4D5D6D8D10D11HH2H1H3H4H5H7Retaining
force
F1 N
CADAcc.PriceOrder
K1219.112A12402423,44,583223,841M48829,5253,58,58,5250 on request
K1219.116A16513231,45,59,54131,852M58,59,531,728,54910350 on request

Other items in this category