Product groups
Locating bushes, stainless steel Form B (screwed down from front)
K1477

Locating bushes, stainless steel Form B (screwed down from...

go back

Item description/product images

DescriptionMaterial:

Stainless steel 1.4548.

Version:Hardened to min. 40 HRC, bright.Note:Fastening screws included.Drawing reference:
1) grid plate
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1477 Locating bushes, stainless steel Form B (screwed down from front) 386 kB

Drawings

Locating bushes, stainless steel Form B (screwed down from front)

Item selection/filter

Order No.

DD1D2D3D4LL1BD5D6D7STMin.
grid plate
thickness H
CADAcc.PriceOrder
K1477.131317,334,994,42511,564,57,63513,5M4x72011,9120 on request
K1477.161620,736,994,42911,564,57,63721M4x72011,9120 on request
K1477.202024,844,995,43515,8269,54521M5x92516,2125 on request
K1477.252530,454,996,44219,947115525,5M6x102520,3225 on request
K1477.303036,259,996,44821,777116030,5M6x113022,1530 on request