Product groups
Locating cylinder with quick clamping system
K0935

Locating cylinder with quick clamping system

go back

Item description/product images

DescriptionMaterial:Locating cylinder carbon steel.
Balls roller bearing steel.
Version:Locating cylinder tempered, black oxidised.
Balls hardened, bright.
Note:Locating cylinder with quick-clamp system for extra timesaving during setups.

Insert the locating cylinder into the receiving hole and press the button. The three balls are pushed out and position the components. By tightening the set screw a 1/4 turn using an hexagonal key, the components are positively and securely held.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0935 Locating cylinder with quick clamping system 402 kB
 Locating and clamping system, mechanical 378 kB

Drawings

Locating cylinder with quick clamping system

Item selection/filter

Order No.

Grid plate
thickness ±0,05
DD1D2LL1SWHolding
force
F kN
Tightening
torque
max. Nm
CADAcc.PriceOrder
K0935.1160252516322041,515682 on request
K0935.1130131313251627,612441 on request
K0935.1160202016322036,515682 on request
K0935.1200202020402539,515682 on request
K0935.1130202013251634,612441 on request
K0935.1200252520402544,515682 on request