Product groups
Locating bushes, nickel-plated steel, for pneumatic locating cylinder
K1220

Locating bushes, nickel-plated steel, for pneumatic locating...

go back

Item description/product images

DescriptionMaterial:Carbon steel.Version:nickel-plated.Note:Locating bushes are placed in a fixture or interchangeable subplate and form the counterpart to the locating cylinder.
The locating bushes are centred in a reamed hole and then fastened with 4 screws.
The balls of the locating cylinder engage in the groove in the locating bush, thereby forming a fast, secure and highly accurate changeover unit, and reducing setup and changeover times.
Accessory:K1219 Pneumatic locating cylinder.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1220 Locating bushes for pneumatic locating cylinder 239 kB

Drawings

Locating bushes, nickel-plated steel, for pneumatic locating cylinder

Item selection/filter

Order No.D

D1D2D3D4D5D6D7D8D9HH1H2H3H4H5CADAcc.PriceOrder
K1220.1212,12019,6364,58M42819,837810,57,53,588,5 on request
K1220.1616,12524,6445,59,5M53424,8459,511747,510 on request