Product groups

Item description/product images

DescriptionMaterial:Carbon steel.Version:Black oxidised.Note:Form B
K1008.1412
Clamping claws for M12, hex head bolt M12x55 grade 12.9, washer for clamping tool,
Nut for T-slots - slot size 14, slot guide key, cap screw M6x12.

K1008.1816
Clamping claws for M16, hex head bolt M16x60 grade 12.9, washer for clamping tool,
Nut for T-slots - slot size 18, slot guide key, cap screw M6x12.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1008_B Clamping claw set_Form B 118 kB

Drawings

Clamping claw set_Form B

Item selection/filter

Order No.

FormForm definitionBB1B2DLL1CADAcc.PriceOrder
K1008.1412Bwith T-slot key4012,813,5M1211567,2 on request
K1008.1816Bwith T-slot key4016,817,5M1611567,2 on request

Other items in this category