Product groups

Item description/product images

DescriptionMaterial:Carbon steel.Version:Black oxidised.Note:For setting the clamping width.
Supplied with union nut.
The extension shafts can be combined as required.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0990 Extension shafts 114 kB

Drawings

Extension shafts

Item selection/filter

Order No.

DL1Clamp rangeCADAcc.PriceOrder
K0990.0603460extension by 60 mm on request
K0990.12034120extension by 120 mm on request
K0990.24034240extension by 240 mm on request
K0990.48034480extension by 480 mm on request