Product groups

Item description/product images

DescriptionMaterial:Carbon steel.Version:Black oxidised.Note:With the coupling for cross-clamping, two 5-axis clamping systems compact / KIPPflexX can be connected with each other.
This enables workpieces to be clamped from four sides.
To enable the coupling for cross-clamping to be precisely centred on the transverse spindle, a threaded spindle and a spindle nut is required for each end.
These items must be ordered separately as accessories under the following numbers:
Threaded spindle K1555.999.008
Spindle nut K0940.999.003
Attention:Due to the design of the coupling, the maximum clamping depth for cross clamping is 12mm.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0992 Couplings for cross-clamping 332 kB

Drawings

Couplings for cross-clamping

Item selection/filter

Order No.

DLCADAcc.PriceOrder
K0992.17850178 on request