Product groups

Item description/product images

DescriptionProduct description:The smooth jaw plates are used for pull-down clamping of pre-machined and ground workpiece surfaces.Material:Steel.Version:Hardened, bright.
Laser marked scale.
Clamping surface carbide coated.
Note:Additional product information can be found in the operating instructions.Accessory:Torx screws M6x10Applications:For pre-machined and ground workpiece surfaces.Drawing reference:
1) Clamping surface carbide coated
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1557 Jaw plates smooth carbide-coated 179 kB

Drawings

Jaw plates smooth carbide-coated

Item selection/filter

Order No.B

HSCADAcc.PriceOrder
K1557.090090358 on request
K1557.1250125358,5 on request