Product groups
Tooling blocks, grey cast iron with grid holes
K0809

Tooling blocks, grey cast iron with grid holes

go back

Item description/product images

DescriptionMaterial:GJL 300.Version:Support and mounting surfaces groundNote:Grid spacing 50 ±0.02 mm.
Tooling blocks with grid holes are used for constructing modular fixtures. They can be positioned and mounted precisely on grid systems. This means that the grid hole spacing is maintained on the raised clamping face.
Tooling blocks can also be used as a base element for clamping smaller workpieces.
Size M12 tooling blocks are fastened using shoulder screws K0815.112065. Size M16 tooling blocks are fastened using shoulder screws K0815.116065.
Please order protection plugs to plug unused grid holes separately.
Drawing reference:
1) grid hole
2) hole for shoulder screw
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0809 Tooling blocks, grey cast iron with grid holes 194 kB
 Technical information for grid holes and grid pitches, M12, M16 55,1 kB

Drawings

Tooling blocks, grey cast iron with grid holes

Item selection/filter

Order No.LBHD

D1N1=No. of
grid holes
No. of
fastening
holes
StatusCADAcc.PriceOrder
K0809.21220151520015015012M121510 on request
K0809.212251520125015020012M122114 on request
K0809.21225152025015020012M122114expiring on request
K0809.21620151520015015016M161510 on request
K0809.216251520125015020016M162114 on request