Product groups
Angle plates, grey cast iron, narrow with grid holes
K0807

Angle plates, grey cast iron, narrow with grid holes

go back

Item description/product images

DescriptionMaterial:GJL 300.Version:Support and mounting surfaces precision machinedNote:Grid spacing 50 ±0.02 mm.
Angle plates are used for the vertical positioning and mounting of workpieces and fixtures. The shoulder screws K0815 are used to position and fasten the angle plates on the grid plates K0800 or subplates K0806.
Size M12 angle plates are fastened using shoulder screws K0815.112065.
Size M16 angle plates are fastened using shoulder screws K0815.116065.
Please order protection plugs to plug unused grid holes separately.
Drawing reference:
1) grid hole
2) hole for shoulder screw
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0807 Angle plates, grey cast iron, narrow with grid holes 178 kB
 Technical information for grid holes and grid pitches, M12, M16 55,1 kB

Drawings

Angle plates, grey cast iron, narrow with grid holes

Item selection/filter

Order No.LBHD

D1N1=No. of
grid holes
No. of
fastening
holes
NL=No.
lengthwise
NB=
No. across
CADAcc.PriceOrder
K0807.21218103010018030012M1210624 on request
K0807.21223104010023040012M1214836 on request
K0807.21228105010028050012M12181048 on request
K0807.21618103010018030016M1610624 on request
K0807.21623104010023040016M1614836 on request
K0807.21628105010028050016M16181048 on request