Product groups
Mini tooling blocks, grey cast iron with pre-machined clamping faces
K0809

Mini tooling blocks, grey cast iron with pre-machined clamping...

go back

Item description/product images

DescriptionMaterial:GJL 300.Version:Support and mounting surfaces groundNote:Tooling blocks with pre-machined clamping faces are used for constructing fixtures. These tooling blocks provide a fast and economic method of producing bodies with specific grid or individual holes. Tooling blocks can also be used as a body for clamping smaller workpieces.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0809 Mini tooling blocks, grey cast iron with pre-machined clamping faces 193 kB

Drawings

Mini tooling blocks, grey cast iron with pre-machined clamping faces

Item selection/filter

Order No.LB

HCADAcc.PriceOrder
K0809.1001259812512598125 on request