Product groups
Tooling blocks, grey cast iron with pre-machined clamping faces
K0809

Tooling blocks, grey cast iron with pre-machined clamping faces

go back

Item description/product images

DescriptionMaterial:GJL 300.Version:Support and mounting surfaces groundNote:Tooling blocks with pre-machined clamping faces are used for constructing fixtures. These tooling blocks provide a fast and economic way of producing elements with specific grid or idividual holes. Tooling blocks can also be used as a base for clamping smaller workpieces.
By length L=300, the middle reinforcing rib should be taken into consideration.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0809 Tooling blocks, grey cast iron with pre-machined clamping faces 168 kB

Drawings

Tooling blocks, grey cast iron with pre-machined clamping faces

Item selection/filter

Order No.LB

HCADAcc.PriceOrder
K0809.100201515200150150 on request
K0809.100251520250150200 on request
K0809.100302025300200250 on request